Cast Iron Diamond-Flanged Unit UCFL (UCFL211)

Cast Iron Diamond-Flanged Unit UCFL UCFL211
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: UCFL211

Brand: NIPPON PILLOW BLOCK

Price: 66.67

Delivery time: 6 Days


Technical Data:

Shaft Bore Dia. d: 55 mm

Basic Load Rating, Dynamic Rating: 43400 N

Basic Load Rating, Static Rating: 29400 N

Diameter series symbol: Used for Light load

Grease Type: Standard Grease


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCFL211

Part Number
UCFL211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Diameter series symbol Grease Type Seal Machining Stroke Cover Seal Symbol Seal

66.67 €

1 6 Days 554340029400Used for Light loadStandard Grease-NANANA-Nitrile

Loading...

  1. 1

Basic information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Rolling Element Material Bearing Steel Surface Treatment NA
Fit J7

This page is Cast Iron Diamond-Flanged Unit UCFL, part number UCFL211.
You can find the detail information about specifications and dimensions on part number UCFL211.

Variation of this product

Part Number
UCFL202E1D1K2
UCFL202E1D2K2
UCFL202E1L2
UCFL211E1
UCFL211E1D1K2
UCFL211E1D2K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Diameter series symbol Grease Type Seal Machining Stroke Cover Seal Symbol Seal

28.80 €

1 12 Days 15128006650Used for Light loadU-ret (EDM-1)-Steel plate cover mounting grooveNANAK2Silicon

28.80 €

1 12 Days 15128006650Used for Light loadSH33M-Steel plate cover mounting grooveNANAK2Silicon

22.78 €

1 12 Days 15128006650Used for Light loadStandard Grease-Steel plate cover mounting grooveNANAL2-

66.67 €

1 11 Days 554240029400Used for Light loadStandard Grease-Steel plate cover mounting grooveNANA-Nitrile

88.61 €

1 12 Days 554240029400Used for Light loadU-ret (EDM-1)-Steel plate cover mounting grooveNANAK2Silicon

88.61 €

1 12 Days 554240029400Used for Light loadSH33M-Steel plate cover mounting grooveNANAK2Silicon

Tech Support