Manufacturer part number: UCP314
Brand: NIPPON PILLOW BLOCK
Price: 171.29 €
Delivery time: 9 Days
Shaft Bore Dia. d: 70 mm
Bearing Inner Dia. Shape: Cylindrical Bore Set Screw Type
Mounting Height H: 95 mm
Basic Load Rating, Dynamic Rating: 104000 N
Basic Load Rating, Static Rating: 68200 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCP314
Part Number
|
---|
UCP314 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Bearing Inner Dia. Shape | Mounting Height H (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Diameter series symbol | Grease Type | Seal | Machining | Stroke | Cover | Seal Symbol | Seal | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
171.29 € | 1 | 9 Days | 70 | Cylindrical Bore Set Screw Type | 95 | 104000 | 68200 | For Heavy Load | Standard Grease | - | NA | NA | NA | - | Nitrile |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Pillow Type, Category | Standard | Rolling Element Material | Bearing Steel | Surface Treatment | NA |
Fit | J7 |
This page is Cast Iron Pillow-Type Unit UCP, part number UCP314.
You can find the detail information about specifications and dimensions on part number UCP314.
Configure
Basic Attributes
Seal
Seal Symbol
Type
Shaft Bore Dia. d(mm)
Bearing Inner Dia. Shape
Mounting Height H(mm)
Diameter series symbol
Grease Type
Machining
Stroke
Cover
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UCP201E1L2 |
UCP202 |
UCP202C |
UCP314C |
UCP314CD |
UCP314CD1K2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Bearing Inner Dia. Shape | Mounting Height H (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Diameter series symbol | Grease Type | Seal | Machining | Stroke | Cover | Seal Symbol | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.78 € | 1 | 12 Days | 12 | Cylindrical Bore Set Screw Type | 30.2 | 12800 | 6650 | Used for Light load | Standard Grease | - | Steel plate cover mounting groove | NA | NA | L2 | - | ||
19.08 € | 1 | Available |
Same day
Stock | 15 | Cylindrical Bore Set Screw Type | 30.2 | 12800 | 6650 | Used for Light load | Standard Grease | - | NA | NA | NA | - | Nitrile | |
25.95 € | 1 |
Same day
Stock | 15 | Cylindrical Bore Set Screw Type | 30.2 | 12800 | 6650 | Used for Light load | Standard Grease | - | NA | NA | With steel plate cover/Through type | - | Nitrile | ||
245.38 € | 1 | 12 Days | 70 | Cylindrical Bore Set Screw Type | 95 | 104000 | 68200 | For Heavy Load | Standard Grease | - | NA | NA | With steel plate cover/Through type | - | Nitrile | ||
245.38 € | 1 | 12 Days | 70 | Cylindrical Bore Set Screw Type | 95 | 104000 | 68200 | For Heavy Load | Standard Grease | - | NA | NA | With steel plate cover/One-end sealed type | - | Nitrile | ||
358.36 € | 1 | 12 Days | 70 | Cylindrical Bore Set Screw Type | 95 | 104000 | 68200 | For Heavy Load | U-ret (EDM-1) | - | NA | NA | With cast iron cover/Through type | K2 | Silicon |