Manufacturer part number: SVLS-M3X8
Brand: NABEYA BI-TECH
Price: 98.88 €
Delivery time: 8 Days
Screw Nominal (M): 3
Length L (mm): 8
Pitch: 0.5 mm
Sales Unit: Box/Package
Screw Type: Full-Thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SVLS-M3X8
Part Number
|
---|
SVLS-M3X8 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Pitch (mm) | Sales Unit | Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|
98.88 € | 20 Pieces Per Package | 1 pack | 8 Days | 3 | 8 | 0.5 | Box/Package | Full-Thread |
Loading...
Detailed Shape | Standard | Material | Stainless Steel | Surface Treatment | NA |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Thread Type | Metric Coarse | Basic Shape | Standard (Round) |
Application | Standard / For Vacuum Systems / For Clean Environments |
This page is Low Head Bolt with Hexagonal Socket (with Gas Ventilation Hole) - SVLS / SVLS-PC, part number SVLS-M3X8.
You can find the detail information about specifications and dimensions on part number SVLS-M3X8.
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Pitch(mm)
Sales Unit
Screw Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SVLS-M10X20-VA |
SVLS-M10X25 |
SVLS-M10X25-VA |
SVLS-M3X8-VA |
SVLS-M4X10 |
SVLS-M4X10-VA |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Pitch (mm) | Sales Unit | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|
10.72 € | 1 | Available | 8 Days | 10 | 20 | 1.5 | Low Quantity (can be purchased from one) | Full-Thread | ||
56.54 € | 5 Pieces Per Package | 1 pack | 8 Days | 10 | 25 | 1.5 | Box/Package | Full-Thread | ||
11.30 € | 1 | Available | 8 Days | 10 | 25 | 1.5 | Low Quantity (can be purchased from one) | Full-Thread | ||
7.15 € | 1 | Available | 8 Days | 3 | 8 | 0.5 | Low Quantity (can be purchased from one) | Full-Thread | ||
118.33 € | 20 Pieces Per Package | 1 pack | 8 Days | 4 | 10 | 0.7 | Box/Package | Full-Thread | ||
8.06 € | 1 | Available | 6 Days | 4 | 10 | 0.7 | Low Quantity (can be purchased from one) | Full-Thread |