Socket head screws / flat head / hexagon socket / steel, stainless / 8.8, A2-50 / SLH【1-50 Pieces Per Package】 (SLH-M2X12)

Socket head screws / flat head / hexagon socket / steel, stainless / 8.8, A2-50 / SLH SLH-M2X12
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: SLH-M2X12

Brand: NABEYA BI-TECH

Price: 32.82

Delivery time: 8 Days


Technical Data:

Screw Nominal (M): 2

Length L (mm): 12 mm

Surface Treatment: Black Oxide Coating

Pitch: 0.4 mm

Strength Class (Steel): 8.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SLH-M2X12

Part Number
SLH-M2X12
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Sales Unit

32.82 €

50 Pieces Per Package

1 pack Available 8 Days -212Black Oxide Coating0.48.8-Box/Package

Loading...

  1. 1

Basic information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Additional Shape Standard
Thread Type Metric Coarse Basic Shape Standard (Round) Application Standard

This page is Socket head screws / flat head / hexagon socket / steel, stainless / 8.8, A2-50 / SLH, part number SLH-M2X12.
You can find the detail information about specifications and dimensions on part number SLH-M2X12.

Variation of this product

Part Number
SLH-M10X16-VA
SLH-M10X20
SLH-M10X20-TZB
SLH-M2X12-TZB
SLH-M2X12-TZB-VA
SLH-M2X12-VA
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Sales Unit

3.44 €

1 Available 8 Days -1016Black Oxide Coating1.58.8-Low Quantity (can be purchased from one)

14.77 €

10 Pieces Per Package

1 pack Available 6 Days -1020Black Oxide Coating1.58.8-Box/Package

17.32 €

10 Pieces Per Package

1 pack Available 8 Days -1020Trivalent Chromate1.58.8-Box/Package

42.30 €

50 Pieces Per Package

1 pack Available 8 Days -212Trivalent Chromate0.48.8-Box/Package

3.29 €

1 Available 8 Days -212Trivalent Chromate0.48.8-Low Quantity (can be purchased from one)

3.14 €

1 Available 8 Days -212Black Oxide Coating0.48.8-Low Quantity (can be purchased from one)

Tech Support