Helical Gear m1.5 SUS304 Type

Helical Gear m1.5 SUS304 Type
Helical gear made from SUS304 for excellent corrosion resistance. As helix angle is 45°, can be used for both helical gear (parallel axis) and screw gear (crossed axis). Directly mountable tapped in 2 points, machined product also available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H1.5SU13R-B
H1.5SU26R-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Pilot Hole Product, Completed Product

55.06 €

1 7 Days 1013Round Hole10Pilot Hole Product

100.81 €

1 13 Days 1026Round Hole12Pilot Hole Product

Loading...

  1. 1

Basic information

Module 1.5 Material(mm) Stainless Steel Twisting Direction Right
Heat Treatment(φ) NA Ground Tooth NA Surface Treatment NA
Face Width(mm) 15

Tech Support