Manufacturer part number: LT-50RS-M12X35
Brand: YUEI CASTER
Price: 3.97 €
Delivery time: 9 Days
Mounting Height H: 68 mm
Properties: -
Load Range: ~35.00 daN
Allowable Load: 30 daN
Wheel Material: Rubber
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LT-50RS-M12X35
Part Number
|
---|
LT-50RS-M12X35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Axis Length (mm) | Pitch | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.97 € | 1 | 9 Days | - | 68 | - | ~35.00 | 30 | Rubber | NA | M12 | 50 | 20 | 49 | Light Load | Available | NA | 35 | - | 4562182576774 | 360-9090 |
Loading...
Caster Type | Screw-In Type | Stopper | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
Configure
Basic Attributes
Properties
Pitch
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Thread Dia.
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Stopper
Wheel Bearings
Axis Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes