ET-S Model Swivel Wheel Screw-In Type (With Stopper) (ET-50NS-M12X35)

ET-S Model Swivel Wheel Screw-In Type (With Stopper) ET-50NS-M12X35
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: ET-50NS-M12X35

Brand: YUEI CASTER

Price: 5.20

Delivery time: 7 Days


Technical Data:

Mounting Height H: 68 mm

Properties: -

Load Range: 35.01~80.00 daN

Allowable Load: 40 daN

Wheel Material: [Nylon] Nylon


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ET-50NS-M12X35

Part Number
ET-50NS-M12X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Pitch

5.20 €

1 Available 7 Days 68-35.01~80.0040[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12502149Light LoadAvailableNA-

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Stopper With Rotation Stopper Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

This page is ET-S Model Swivel Wheel Screw-In Type (With Stopper), part number ET-50NS-M12X35.
You can find the detail information about specifications and dimensions on part number ET-50NS-M12X35.

Variation of this product

Part Number
ET-100ELS-W3/4X40
ET-100NRBDS-M12X35
ET-100NRBDS-M16X40
ET-50NS-UNF1/2X14
ET-50NS-W3/8X14
ET-50RES-M12X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Pitch

13.94 €

1 10 Days 126-35.01~80.0050ElastomerChemical ResistanceW3/41002782Light/Medium LoadAvailableNA-

18.75 €

1 12 Days 126-35.01~80.0060[Others] Nylon Foil RubberNAM121002782Light/Medium LoadAvailableAvailable-

22.83 €

1 12 Days 126-35.01~80.0060[Others] Nylon Foil RubberNAM161002782Light/Medium LoadAvailableAvailable-

5.20 €

1 10 Days 68-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceUNF1/2502149Light LoadAvailableNA-

5.20 €

1 Available 10 Days 68-35.01~80.0035[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceW3/8502149Light LoadAvailableNA-

8.31 €

1 12 Days 68[Antistatic] Electrical Conductivity~35.0030RubberNAM12-20-Light LoadYesNone1.75

Tech Support