Manufacturer part number: KUWF-32-M4-BL
Brand: NABEYA BI-TECH
Price: 5.75 €
Delivery time: Same day
Mounting Section Type: Female Thread
Mounting Section Diameter d(mm) and/or Diameter: M4
Mounting Section Length: 5 mm
Male Tip Machining: -
Female Thread, Round hole processing: Blind Hole
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KUWF-32-M4-BL
Part Number
|
---|
KUWF-32-M4-BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length (mm) | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Finish | Main Body Height (mm) | Main Body Color | Size of Knob Area | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.75 € 3.57 € | 1 |
Same day
Stock | 10 | Female Thread | M4 | 5 | - | Blind Hole | Trivalent Chromate | 19 | (BL) Dark Gray+Blue | 32X7 |
Loading...
Main Body Type | T-shaped Knob | T Shaped Kind | Wing Knob | Additional Function | Universal design |
---|---|---|---|---|---|
Knob Material | Nylon 6 | Knob Finishing | N/A |
This page is Plastic Wing Knob_KUWM / KUWF, part number KUWF-32-M4-BL.
You can find the detail information about specifications and dimensions on part number KUWF-32-M4-BL.
Configure
Stock
Basic Attributes
Male Tip Machining
Type
Mounting Section Type
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length(mm)
Female Thread, Round hole processing
Mounting Section Finish
Main Body Height(mm)
Main Body Color
Size of Knob Area
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KUWF-32-M4-BK |
KUWF-32-M4-OR |
KUWF-32-M4-SG |
KUWF-32-M4-YW |
KUWF-32-M5-BK |
KUWF-32-M5-BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length (mm) | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Finish | Main Body Height (mm) | Main Body Color | Size of Knob Area |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.34 € | 1 | Available |
Same day
Stock | 10 | Female Thread | M4 | 5 | - | Blind Hole | Trivalent Chromate | 19 | (BK) Dark Gray+Black | 32X7 | |
5.31 € | 1 | Available | 6 Days | 10 | Female Thread | M4 | 5 | - | Blind Hole | Trivalent Chromate | 19 | (OR) Dark Gray+Orange | 32X7 | |
4.87 € | 1 | 6 Days | 10 | Female Thread | M4 | 5 | - | Blind Hole | Trivalent Chromate | 19 | (SG) Dark Grey+Silver Gray | 32X7 | ||
4.87 € | 1 | 9 Days | 10 | Female Thread | M4 | 5 | - | Blind Hole | Trivalent Chromate | 19 | (YW) Dark Gray + Yellow | 32X7 | ||
5.31 € | 1 | Available | 6 Days | 10 | Female Thread | M5 | 5 | - | Blind Hole | Trivalent Chromate | 19 | (BK) Dark Gray+Black | 32X7 | |
4.87 € | 1 | 9 Days | 10 | Female Thread | M5 | 5 | - | Blind Hole | Trivalent Chromate | 19 | (BL) Dark Gray+Blue | 32X7 |