Small Plunger PCF (PCF-4-B)

Small Plunger PCF PCF-4-B
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: PCF-4-B

Brand: NABEYA BI-TECH

Price: 5.09

Delivery time: 9 Days


Technical Data:

Tip Material: Steel

Body Material: Steel

Outer Diameter: 4 mm

Stroke: 1.5 mm

Main Body Surface Treatment: Black Oxide


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCF-4-B

Part Number
PCF-4-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Material Body Material Outer Diameter
(mm)
Stroke
(mm)
Main Body Surface Treatment Tip Surface Treatment Tip Heat Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)

5.09 €

1 Available 9 Days SteelSteel41.5Black OxideBlack OxideHardening0.01 to 504.512.591.8

Loading...

  1. 1

Basic information

Mounting Method Screw-In Loosening Prevention NA Pin Plunger Type Spherical Surface
Wrench Hole Shape Flathead

This page is Small Plunger PCF, part number PCF-4-B.
You can find the detail information about specifications and dimensions on part number PCF-4-B.

Variation of this product

Part Number
PCF-10-BSN
PCF-12-B
PCF-12-BN
PCF-4-BN
PCF-5-B
PCF-5-BN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Material Body Material Outer Diameter
(mm)
Stroke
(mm)
Main Body Surface Treatment Tip Surface Treatment Tip Heat Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)

13.18 €

1 Same day

Stock

Stainless SteelStainless Steel102.5NANitriding TreatmentNA0.01 to 502054194.5

7.12 €

1 Same day

Stock

SteelSteel123.5Black OxideBlack OxideHardening0.01 to 502257226

15.53 €

1 Same day

Stock

Stainless SteelStainless Steel123.5NANitriding TreatmentNA0.01 to 502257226

11.16 €

1 Available 6 Days Stainless SteelStainless Steel41.5NANitriding TreatmentNA0.01 to 504.512.591.8

4.28 €

1 Available Same day

Stock

SteelSteel52Black OxideBlack OxideHardening0.01 to 50513122.4

8.65 €

1 Available Same day

Stock

Stainless SteelStainless Steel52NANitriding TreatmentNA0.01 to 50513122.4

Tech Support