ET Model Swivel Wheel Screw-In Type (ET-100N-M12X35)

ET Model Swivel Wheel Screw-In Type ET-100N-M12X35
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: ET-100N-M12X35

Brand: YUEI CASTER

Price: 9.32

Delivery time: 7 Days


Technical Data:

Mounting Height H: 126 mm

Properties: -

Load Range: 35.01~80.00 daN

Allowable Load: 60 daN

Wheel Material: [Nylon] Nylon


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ET-100N-M12X35

Part Number
ET-100N-M12X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Pitch

9.32 €

1 7 Days 126-35.01~80.0060[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM121002582Light/Medium LoadNA-

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Stopper NA Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

This page is ET Model Swivel Wheel Screw-In Type, part number ET-100N-M12X35.
You can find the detail information about specifications and dimensions on part number ET-100N-M12X35.

Variation of this product

Part Number
ET-100EL-M16X40
ET-100EL-UNF1/2X25
ET-100EL-W3/4X40
ET-100N-M16X40
ET-100N-UNF1/2X25
ET-100N-W3/4X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Pitch

13.15 €

1 10 Days 126-35.01~80.0050ElastomerChemical ResistanceM161002782Light/Medium LoadNA-

10.61 €

1 10 Days 126-35.01~80.0050ElastomerChemical ResistanceUNF1/21002782Light/Medium LoadNA-

12.40 €

1 10 Days 126-35.01~80.0050ElastomerChemical ResistanceW3/41002782Light/Medium LoadNA-

11.72 €

1 7 Days 126-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM161002582Light/Medium LoadNA-

9.32 €

1 10 Days 126-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceUNF1/21002582Light/Medium LoadNA-

11.20 €

1 10 Days 126-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceW3/41002582Light/Medium LoadNA-

Tech Support