for Clean Environment, Tube Fitting PP Type Elbow, Screw Element SUS304 (PPL4-01SUS)

for Clean Environment, Tube Fitting PP Type Elbow, Screw Element SUS304 PPL4-01SUS
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: PPL4-01SUS

Brand: NIHON PISCO

Price: 9.38

Delivery time: 5 Days


Technical Data:

Compatible Tube Outer Diameter 1: 4 mm

Types of connection screw 1: R

Nominal of Thread 1: 1/8

Package Specifications: Regular Packaging Specifications

Thread Part Seal Specification: Standard Specifications


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPL4-01SUS

Part Number
PPL4-01SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCompatible Tube Outer Diameter 1
(mm)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Thread Part Seal Specification

9.38 €

1 5 Days 104R1/8Regular Packaging SpecificationsStandard Specifications

Loading...

  1. 1

Basic information

Type Single-Action Coupling Fitting Type Screw Mount Direction Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Main Body Material PP Resin Application Clean circumstance / For aggressive / corrosive media Seal Material EPDM
Screw Mounting, Direction Elbow Elbows Male Elbows Operating Temperature(°C) 0::80

This page is for Clean Environment, Tube Fitting PP Type Elbow, Screw Element SUS304, part number PPL4-01SUS.
You can find the detail information about specifications and dimensions on part number PPL4-01SUS.

Variation of this product

Part Number
PPL10-03SUS-TP
PPL12-03SUS
PPL12-03SUS-TP
PPL4-01SUS-TP
PPL4-02SUS
PPL4-02SUS-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCompatible Tube Outer Diameter 1
(mm)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Thread Part Seal Specification

14.97 €

1 11 Days -10R3/8Regular Packaging SpecificationsSealing Tape Specifications

19.51 €

1 5 Days 1012R3/8Regular Packaging SpecificationsStandard Specifications

20.06 €

1 11 Days -12R3/8Regular Packaging SpecificationsSealing Tape Specifications

10.69 €

1 11 Days -4R1/8Regular Packaging SpecificationsSealing Tape Specifications

11.75 €

1 10 Days -4R1/4Regular Packaging SpecificationsStandard Specifications

12.31 €

1 11 Days -4R1/4Regular Packaging SpecificationsSealing Tape Specifications

Tech Support