Full Roller Bearing Roller Follower NATV (NATV10)

Full Roller Bearing Roller Follower NATV NATV10
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: NATV10

Brand: NTN

Price: 38.14

Delivery time: 8 Days


Technical Data:

Roller Type: Spherical Outer Ring

Roller Outer Diameter D: 30 φ

Roller Width C: 14 mm

Roller Follower Inner Diameter F: 10 mm

Basic Load Rating Dynamic Rating: 12 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NATV10

Part Number
NATV10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Type Roller Outer Diameter D
(φ)
Roller Width C
(mm)
Roller Follower Inner Diameter F
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Seal Inner Dia. F
(φ)

38.14 €

1 8 Days 10Spherical Outer Ring3014101220.36500NA10

Loading...

  1. 1

Basic information

Classification Roller Follower Material Carbon steel Size Standard Metric System

This page is Full Roller Bearing Roller Follower NATV, part number NATV10.
You can find the detail information about specifications and dimensions on part number NATV10.

Variation of this product

Part Number
NATV10/3AS
NATV10LL
NATV10X
NATV10X/3AS
NATV10XLL
NATV12/3AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRoller Type Roller Outer Diameter D
(φ)
Roller Width C
(mm)
Roller Follower Inner Diameter F
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Seal Inner Dia. F
(φ)

38.14 €

1 8 Days -Spherical Outer Ring3014101220.36500NA10

40.56 €

1 Same day

Stock

10Spherical Outer Ring3014101220.36500Available10

30.61 €

1 8 Days 10Cylindrical Outer Ring3014101220.36500NA10

30.61 €

1 8 Days 10Cylindrical Outer Ring3014101220.36500NA10

36.42 €

1 Available Same day

Stock

-Cylindrical Outer Ring3014101220.36500Available10

42.42 €

1 Available 8 Days -Spherical Outer Ring32141213236000NA12

Tech Support