Manufacturer part number: UCT203
Brand: NTN
Price: 24.18 €
Delivery time: 8 Days
Shaft Bore Dia. d: 17 mm
Bearing Inner Dia. Shape: Cylindrical Bore Set Screw
Rolling Element Material: Steel
Mounting Height H: 89 mm
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCT203
Part Number
|
---|
UCT203 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (mm) | Bearing Inner Dia. Shape | Rolling Element Material | Mounting Height H (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Cover Type | Seal | Lubrication method | Basic Dynamic Load Rating Cr (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.18 € | 1 | 8 Days | 10 | 17 | Cylindrical Bore Set Screw | Steel | 89 | - | 6650 | NA | Standard | Oil-Free Type | 12800 |
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Take-Up | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Surface Treatment | NA | Temperature Properties | Standard |
This page is Cast Iron Take-Up, part number UCT203.
You can find the detail information about specifications and dimensions on part number UCT203.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Bearing Inner Dia. Shape
Rolling Element Material
Mounting Height H(mm)
Cover Type
Seal
Lubrication method
Basic Dynamic Load Rating Cr(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-UCT207D1 |
C-UCT209D1 |
C-UCT210 |
UCT203D1 |
UCT204 |
UCT204D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shaft Bore Dia. d (mm) | Bearing Inner Dia. Shape | Rolling Element Material | Mounting Height H (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Cover Type | Seal | Lubrication method | Basic Dynamic Load Rating Cr (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.25 € | 1 | 8 Days | 10 | 35 | Cylindrical Bore Set Screw | Steel | 102 | - | 15300 | Cast iron cover with double rubber seals | Standard | Oil Supply Type | 25700 | ||
96.75 € | 1 | 8 Days | 10 | 45 | Cylindrical Bore Set Screw | - | 117 | 32500 | 20400 | Cast iron cover | With double rubber seals | Oil Supply Type | - | ||
109.57 € | 1 | 8 Days | 10 | 50 | Cylindrical Bore Set Screw | Steel | 117 | - | 23200 | Cast iron cover with double rubber seals | Standard | Oil-Free Type | 35000 | ||
24.18 € | 1 | 8 Days | 10 | 17 | Cylindrical Bore Set Screw | Steel | 89 | - | 6650 | NA | Standard | Oil Supply Type | 12800 | ||
23.20 € | 1 | Available | 5 Days | - | 20 | Cylindrical Bore Set Screw | Steel | 89 | - | 6650 | NA | Standard | Oil-Free Type | 12800 | |
17.91 € | 1 |
Same day
Stock | - | 20 | Cylindrical Bore Set Screw | Steel | 89 | - | 6650 | NA | Standard | Oil Supply Type | 12800 |