Manufacturer part number: P15S3M0100CAL-P-5
Brand: MITSUBOSHI BELTING
Price: 28.62 €
Delivery time: 15 Days
Belt Width Used: 10 mm
The Number of Teeth: 15
Pulley Shape: C
Material: [Aluminum] EN AW-2017 Equiv.
Outermost diameter: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P15S3M0100CAL-P-5
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
P15S3M0100CAL-P-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Belt Width Used (mm) | The Number of Teeth | Pulley Shape | Material | Outermost diameter (mm) | Keyway | Shaft Bore Diameter d (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
28.62 € | 1 | 15 Days | - | 10 | 15 | C | [Aluminum] EN AW-2017 Equiv. | 18 | - | 5 |
Loading...
Type | Timing pulley | Belt-shaped | S3M | Surface Treatment | N/A |
---|---|---|---|---|---|
Pulley/Idlers | Pulley (No Bearing) | Belt-shaped type | Round tooth profile super torque |
This page is Timing belt pulleys / S3M / flanged pulley selectable / configurable / aluminium, part number P15S3M0100CAL-P-5.
You can find the detail information about specifications and dimensions on part number P15S3M0100CAL-P-5.
Configure
Basic Attributes
Keyway
Type
Belt Width Used(mm)
The Number of Teeth
Pulley Shape
Material
Shaft Bore Diameter d(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P14S3M0100CAL-H-6 |
P14S3M0100CAL-H-7 |
P14S3M0100CAL-H-8 |
P15S3M0100CAL-P-6 |
P15S3M0100CAL-P-7 |
P15S3M0100CAL-P-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Belt Width Used (mm) | The Number of Teeth | Pulley Shape | Material | Outermost diameter (mm) | Keyway | Shaft Bore Diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23.45 € | 1 | 15 Days | - | 10 | 14 | C | [Aluminum] EN AW-2017 Equiv. | 16 | - | 6 | ||
23.45 € | 1 | 15 Days | - | 10 | 14 | C | [Aluminum] EN AW-2017 Equiv. | 16 | - | 7 | ||
23.45 € | 1 | 15 Days | - | 10 | 14 | C | [Aluminum] EN AW-2017 Equiv. | 16 | - | 8 | ||
28.62 € | 1 | 15 Days | - | 10 | 15 | C | [Aluminum] EN AW-2017 Equiv. | 18 | - | 6 | ||
28.62 € | 1 | 15 Days | - | 10 | 15 | C | [Aluminum] EN AW-2017 Equiv. | 18 | - | 7 | ||
28.62 € | 1 | 15 Days | - | 10 | 15 | C | [Aluminum] EN AW-2017 Equiv. | 18 | - | 8 |