Thermal Contraction Tube (Color / Flame-retardant)【10 Pieces Per Package】 (SZF2C-10-10P-R)

Thermal Contraction Tube (Color / Flame-retardant) SZF2C-10-10P-R

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: SZF2C-10-10P-R

Brand: MISUMI

Price: 17.29

Delivery time: 5 Days


Technical Data:

Internal diameter (before contraction): 10.7 mm

Wall Thickness (after shrinking): 0.56 mm

Color: Red

Inner Diameter : 5 mm


  • Order quantities extended (D-JIT)
  • UL
  • Flame-Retardant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SZF2C-10-10P-R

Part Number
SZF2C-10-10P-R
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Color Inner Diameter
(mm)

17.29 €

10 Pieces Per Package

1 pack Available 5 Days 1010.70.56Red5

Loading...

  1. 1

Basic information

Shrinkage Rate 2:1 Material Polyolefin Flame Retardant Yes
Adhesive N/A Tube Length(mm) 1000 Representative Standard UL
Quantity / Pack(Piece) 10 Continuous Operating Temperature Range (Min) Min(°C) -55 Continuous Operating Temperature Range (Max)Max(°C) 125

This page is Thermal Contraction Tube (Color / Flame-retardant), part number SZF2C-10-10P-R.
You can find the detail information about specifications and dimensions on part number SZF2C-10-10P-R.

Variation of this product

Part Number
SZF2C-1.5-10P-GY
SZF2C-1.5-10P-R
SZF2C-1.5-10P-W
SZF2C-10-10P-W
SZF2C-2.5-10P-BK
SZF2C-2.5-10P-BL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Color Inner Diameter
(mm)

6.70 €

10 Pieces Per Package

1 pack Available 5 Days 1020.33[Other] Gray0.75

6.70 €

10 Pieces Per Package

1 pack Available 5 Days 1020.33Red0.75

6.70 €

10 Pieces Per Package

1 pack Available 5 Days 1020.33White0.75

17.29 €

10 Pieces Per Package

1 pack Available 5 Days 1010.70.56White5

7.71 €

10 Pieces Per Package

1 pack Available 5 Days 103.10.5Black1.25

7.71 €

10 Pieces Per Package

1 pack Available 5 Days 103.10.5[Other] Blue1.25

Tech Support