Couplings with Tube Insert / Nut and Sleeve Integrated / Union Connectors

Couplings with Tube Insert / Nut and Sleeve Integrated / Union Connectors

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] Media used are air, water or oil, fittings with inserts for pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Couplings with Tube Insert/Nut and Sleeve Integrated/Union Connectors:Related Image

Material: Brass

Specifications

Part Number-Nominal
TCRH4-1
Part NumberApplicable Tube I.D. (mm)LBCdH1 Wrench FlatsH2 Wrench FlatsMass (g)Unit PriceVolume Discount Rate
TypeApplicable Tube O.D. (mm)1 ~ 9 pc(s).10~20
TCRS42.530.513.53.51.381014
6429.5144.52.7101219
8630165.54.7121424
107.534195.56171740

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TCRS4
TCRS6
TCRS8
TCRS10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTube O.D. (mm) D
(Ø)

3.53 €

1 Available 5 Days 104

2.89 €

1 Available 5 Days 106

3.53 €

1 Available 5 Days 108

4.54 €

1 Available 5 Days 1010

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir, Water, Oil
Operating Temperature Range*Air : -20 ~ 60°C
Water: 0 ~ 60°C
Oil: -20 ~ 60°C
Max. Operating PressureIt applies to Maximum Operating Pressure of tubes.
Operating Vacuum Level-100kPa
* No Freezing

Basic information

Shape Union Connectors

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360