Couplings for Tubes / Nut and Sleeve Integrated / Union (MCUN8)

Couplings for Tubes / Nut and Sleeve Integrated / Union MCUN8

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: MCUN8

Brand: MISUMI

Price: 20.65

Delivery time: 5 Days


Technical Data:

Compatible Tube Outer Diameter: 8 mm

Compatible Tube Inner Diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MCUN8

Couplings for Tubes/Nut and Sleeve Integrated/Union:Related Image

Material: EN 1.4401 Equiv.

Specifications

Part Number-T
MCPTK4-1
Part NumberApplicable Tube O.D. (mm)Applicable Tube I.D. (mm)LBWrench FlatsUnit PriceVolume Discount Rate
TypeNo.H1H21 ~ 9 pc(s).10~20
MCUN442.52861010
6643271212
886367.51414
10-6106.54081717
101084081717
12-8128449.51719
12-9129449.51719
121210449.51719

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MCUN8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCompatible Tube Outer Diameter
(mm)
Compatible Tube Inner Diameter
(mm)

20.65 €

1 Available 5 Days 1086

Loading...

  1. 1

More Information

Couplings for Tubes/Nut and Sleeve Integrated/Union:Related Image

Basic information

Connection Type Tube-to-Tube Equal Dia. Connection Material Stainless Steel Surface Treatment Not Provided
Shape Unions

This page is Couplings for Tubes / Nut and Sleeve Integrated / Union, part number MCUN8.
You can find the detail information about specifications and dimensions on part number MCUN8.

Variation of this product

Part Number
MCUN10
MCUN10-6
MCUN12
MCUN12-8
MCUN12-9
MCUN6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCompatible Tube Outer Diameter
(mm)
Compatible Tube Inner Diameter
(mm)

27.45 €

1 Available 5 Days 10108

25.33 €

1 Available 5 Days 10106.5

28.96 €

1 Available 5 Days 101210

26.71 €

1 Available 5 Days 10128

26.71 €

1 Available 5 Days 10129

17.00 €

1 Available 5 Days 1064

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360