Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSWC12
Type | Metal Part | Rubber | Operable Temperature Range | |
Material | Material | Hardness | ||
GSWC | EN 1.4319 Equiv. | Nitrile Rubber (NBR) | Shore A80 | -30~100°C |
GSWCF | Fluoro Rubber (FKM) | Shore A75 | -10~200°C |
Part Number |
GSW4 SGSWMF6 |
Part Number | T | D | d | Applicable Bolt | Max. Allowable Pressure | Reference Value | GSWC | GSWCF | ||||||
Tightening Torque N • m | Size of Application Part | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||||
Hole I.D. max. | Counterbore Dia. min. | |||||||||||||
Type | No. | min. | max. | 1 ~ 49 pc (s). | 50~100 | 1 ~ 49 pc (s). | 50~100 | |||||||
GSWC (Nitrile Rubber) GSWCF (Fluoro Rubber) | 3 | 0.7 | 6 | 2.9 | M3 | 10MPa | 0.7 | 1.4 | 3.3 | 6.6 | ||||
4 | 7.5 | 3.9 | M4 | 10MPa | 1.1 | 3.1 | 4.2 | 8.2 | ||||||
5 | 9 | 4.9 | M5 | 10MPa | 2.2 | 6.5 | 5.2 | 10 | ||||||
6 | 1 | 10.5 | 5.9 | M6 | 10MPa | 3 | 15 | 6.2 | 11.5 | |||||
8 | 13.5 | 7.9 | M8 | 10MPa | 4.5 | 37 | 8.2 | 14.5 | - | - | ||||
10 | 1.5 | 17 | 9.9 | M10 | 10MPa | 6 | 73 | 10.4 | 18 | - | - | |||
12 | 19 | 11.9 | M12 | 10MPa | 8 | 115 | 12.5 | 21 | - | - | ||||
16 | 25 | 15.9 | M16 | 10MPa | 10 | 290 | 16.5 | 27 | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GSWC12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Screws M (mm) | Rubber Material | |
---|---|---|---|---|---|---|
2.02 € | 1 | Available |
Same day
Stock | 12 | Nitrile Rubber (NBR Nitrile Rubber ) |
Loading...
Type | Seal Washers | Retainer Material | EN 1.4319 Equiv. |
---|
This page is Seal Washers / SHCS Style / Standard Type, part number GSWC12.
You can find the detail information about specifications and dimensions on part number GSWC12.
Configure
Stock
Basic Attributes
Type
Applicable Screws M(mm)
Rubber Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GSWC10 |
GSWC16 |
GSWC3 |
GSWC4 |
GSWC5 |
GSWC6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Screws M (mm) | Rubber Material |
---|---|---|---|---|---|---|
1.88 € | 1 | Available | 5 Days | 10 | Nitrile Rubber (NBR Nitrile Rubber ) | |
2.52 € | 1 | Available | 5 Days | 16 | Nitrile Rubber (NBR Nitrile Rubber ) | |
1.51 € | 1 | Available |
Same day
Stock | 3 | Nitrile Rubber (NBR Nitrile Rubber ) | |
1.51 € | 1 | Available |
Same day
Stock | 4 | Nitrile Rubber (NBR Nitrile Rubber ) | |
1.64 € | 1 | Available |
Same day
Stock | 5 | Nitrile Rubber (NBR Nitrile Rubber ) | |
1.64 € | 1 | Available |
Same day
Stock | 6 | Nitrile Rubber (NBR Nitrile Rubber ) |