Pushers / Urethane / Silicon / Threaded / Flat / Round (USSM20)

Pushers / Urethane / Silicon / Threaded / Flat / Round USSM20
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: USSM20

Brand: MISUMI

Price: 24.73

Delivery time: Same day


Technical Data:

Shape: Threads

Thread Size: M10

Thread Pitch: 1.5 mm

O.D. D: 20 Ø

Material: [Polyurethane] Ester Polyurethane


  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

USSM20

Pushers/Urethane/Silicon/Threaded/Flat/Round:Related Image

Type Pushers Core Rod
Flat Round Hardness Material Material
USLH USSH Shore A90 Ether Polyurethane EN 1.4301 Equiv.
USLM USSM Shore A70 Ester Polyurethane
USLL USSL Shore A50
PSHMLH RSHMLH Shore A30
For urethane rubber properties, see P.389.

Specifications

Part Number
URLM10
USLM12
Part Number L MxPitch (Coarse) SR1 R2 m 1 2 f W Unit Price
Type D USLH
USSH
USLM, USLL
USSM
, USSL
PSHMLH
RSHMLH
Flat
USLH
USLM
USLL
PSHMLH
Round
USSH
USSM
USSL
RSHMLH
6 10 M3x0.5 6 1 4.5 5 4 1 5      
8 12 M4x0.7 8 6 7      
10 15 M5x0.8 10 7 8      
12 16 M6x1.0 12 2 10 1.5 10      
16 20 M8x1.25 16 12 6 5 2 14      
20 25 M10x1.5 20 3 14 8 6 17     -
25 30 M16x2.0 25 18 10 8 3 22     -
32 37 M20x2.5 32 22 3.5 30     -
36 45 M22x2.5 36 3.5 24 12 10 32     -
Urethane may discolor over time but there is no effect on properties. Urethane rubber is thermally bonded to the core rod.

 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
USSM20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShape Thread Size Thread Pitch
(mm)
O.D. D
(Ø)
Material Hardness Tip Shape

24.73 €

1 Available Same day

Stock

10ThreadsM101.520[Polyurethane] Ester PolyurethaneShore A70Round Type

Loading...

  1. 1

This page is Pushers / Urethane / Silicon / Threaded / Flat / Round, part number USSM20.
You can find the detail information about specifications and dimensions on part number USSM20.

Variation of this product

Part Number
PSHMLH6
PSHMLH8
RSHMLH10
USSM25
USSM32
USSM36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShape Thread Size Thread Pitch
(mm)
O.D. D
(Ø)
Material Hardness Tip Shape

16.02 €

1 Available Same day

Stock

10TappedM30.56[Polyurethane] Ester PolyurethaneShore A30Flat Type

16.81 €

1 Available Same day

Stock

10TappedM40.78[Polyurethane] Ester PolyurethaneShore A30Flat Type

18.21 €

1 Available Same day

Stock

10TappedM50.810[Polyurethane] Ester PolyurethaneShore A30Round Type

31.58 €

1 Available 10 Days 10ThreadsM162.025[Polyurethane] Ester PolyurethaneShore A70Round Type

44.35 €

1 Available 5 Days 10ThreadsM202.532[Polyurethane] Ester PolyurethaneShore A70Round Type

54.29 €

1 Available 5 Days 10ThreadsM222.536[Polyurethane] Ester PolyurethaneShore A70Round Type

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360