Attachment Plates

Attachment Plates

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

The mounting plate is designed to fit perfectly into the grooves of the aluminium profile. Compatible with series 5, 6 and 8.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Attachment Plates:Related Image

  Material: EN AC-46100 Equiv.

Specifications

Part Number
HPLAT6
Part NumberExtrusionATMZDFt1t2Mass (g)Unit PriceVolume Discount Rate
TypeNo.1~8 pc(s).9~20
HPLAT520 Square, 30 Square75101225-43205120
640 Square1001216351460288281
820273

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HPLAT5
HPLAT6
HPLAT8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAdjuster Mounting M Diameter
(mm)
Series Applicable Frame Size Thread Nominal M

6.05 €

1 Available Same day

Stock

1012MISUMI: For Both 5 Series (Groove Width: 6 mm) and 6 Series (Groove Width: 8 mm)5-2020, 6-303012

8.57 €

1 Available Same day

Stock

1016MISUMI: 8, 8–45 Series (Groove Width: 10 mm)8-404016

8.57 €

1 Available 5 Days 1020MISUMI: 8, 8–45 Series (Groove Width: 10 mm)8-404020

Loading...

  1. 1

Basic information

Material Aluminum

Complementary Products

Tech Support