Flag hinges / conical countersunk / demountable / POM beech / extruded aluminium / MISUMI (HHPFLN6)

Flag hinges / conical countersunk / demountable / POM beech / extruded aluminium / MISUMI HHPFLN6

Click on this image to zoom in.

Click on this image to zoom in.

  • Flag hinges / conical countersunk / demountable / POM beech / extruded aluminium / MISUMI
  • Flag hinges / conical countersunk / demountable / POM beech / extruded aluminium / MISUMI
  • Volume Discount

Product Details:

Manufacturer part number: HHPFLN6

Brand: MISUMI

Price: 4.67

Delivery time: Same day


Technical Data:

Length: 81.7 mm

Allowable Load: 98 N

Width (W): 62 mm

Reversed: For Left-hand Use

Screw, Nut Set: Separate Item (No Screw and Nut Set Included)


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HHPFLN6

Flag Hinges:Related Image

Material: EN AW-6063-T5 Equiv., Bushing: Polyacetal (White)
Surface Treatment: Anodize
 

Specifications

Part Number
HHPFLN8-45
Part Number* Allowable LoadMass (g)LWKPJFVNTYUnit PriceVolume Discount
Rate
TypeNo.kgNThroughCountersink1 ~ 8 pc (s).9~50
HHPFLN
HHPFRN
510983635487.52081610.55.5113.538.5  
64640627.525102115.56.51343.5  
8151477450801030142620.54.553.5  
8-45745080103011.528.523
HHPFDLN
HHPFDRN
610984240557.525102115.5-3.5-  
8151475650641030142620.54.5  
8-4550103011.528.523
* The allowable load is the value when 2 pieces are used.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HHPFLN6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Allowable Load
(N)
Width (W)
(mm)
Reversed Screw, Nut Set Shape No.

4.67 €

1 Available Same day

Stock

1081.79862For Left-hand UseSeparate Item (No Screw and Nut Set Included)6

Loading...

  1. 1

Example of Use

Flag Hinges:Related Image

Basic information

Main Body Type Detachable Hinges Detachable Flag Hinges Type Flag Hinges Main Body Material EN AW-6063 Equiv.
Main Body Surface Treatment Clear Anodize Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Countersink

This page is Flag hinges / conical countersunk / demountable / POM beech / extruded aluminium / MISUMI, part number HHPFLN6.
You can find the detail information about specifications and dimensions on part number HHPFLN6.

Variation of this product

Part Number
HHPFDLN8
HHPFDLN8-45
HHPFDLN8-45-SET
HHPFLN6-SET
HHPFLN6-SST
HHPFLN8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(mm)
Allowable Load
(N)
Width (W)
(mm)
Reversed Screw, Nut Set Shape No.

5.55 €

1 Available Same day

Stock

1086.714764For Left-hand UseSeparate Item (No Screw and Nut Set Included)8

5.55 €

1 Available 5 Days 1086.714764For Left-hand UseSeparate Item (No Screw and Nut Set Included)8-45

8.09 €

1 Available 5 Days -86.714764For Left-hand UseSET (with EN 1.7220 Equiv. Screw and Nut)8-45

7.08 €

1 Available 5 Days -81.79862For Left-hand UseSET (with EN 1.7220 Equiv. Screw and Nut)6

7.67 €

1 Available 5 Days 1081.79862For Left-hand UseSST (with Stainless Steel Screw and Nut)6

5.42 €

1 Available Same day

Stock

10101.714780For Left-hand UseSeparate Item (No Screw and Nut Set Included)8

Complementary Products

Tech Support