Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material |
FRNRE | EN 1.4301 Equiv. |
Part Number | - | L |
FRNRF25 | - | 300 |
Part Number | L 10mm Increment | A | C | D | (L1) | Unit Price 1 ~ 4 pc(s). | ||
Type | No. | Unit Price | L Pipe Price /100mm | |||||
FRNRE | 16 | 100~1000 | 30 | 17.5 | 21.7 | 58.1 | ||
25 | 40 | 23 | 27.2 | 58.1 | ||||
40 | 55 | 37.1 | 42.7 | 67.6 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FRNRE16-[100-1000/10] |
FRNRE25-[100-1000/10] |
FRNRE40-[100-1000/10] |
Part Number | Minimum order quantity | Volume Discount | RoHS | Flange Size (Nominal) | Pipe O.D. (mm) | Inner Diameter (mm) | L (mm) | |
---|---|---|---|---|---|---|---|---|
1 | 11 Days | 10 | 16 | 21.7 | 17.5 | 100 ~ 1000 | ||
1 | 11 Days | 10 | 25 | 27.2 | 23 | 100 ~ 1000 | ||
1 | 11 Days | 10 | 40 | 42.7 | 37.1 | 100 ~ 1000 |
Loading...
Fitting Type | Both Ends NW Flanged x Elbow | Material | EN 1.4301 Equiv. |
---|
Configure