Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Types | [M] Material |
PVCTE | TS Fittings | PVC |
PVCHE | HI Fittings | Impact Resistance PVC |
Part Number |
PVCHSB20 PVCHBN100 |
Part Number | Z | H | Standards | |
Type | No. | |||
PVCTE PVCHE | 13 | 10 | 36 | JIS K 6743 |
16 | 13 | 43 | ||
20 | 15 | 50 | ||
25 | 18 | 58 | ||
30 | 21 | 65 |
● How to Cut Off
By Electric Circular Saw | By Disk Sander | By PVC Pipe Saw |
![]() | ![]() | ![]() |
Cut perpendicular to axis of pipe, using cut line as a guide. |
● How to Bond
Cleaning | Applying Adhesive | Insertion | Completed | |||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Clean the inside of fittings and outer surface of insertion part with dry cloth. | Apply adhesive evenly with the inside of fittings, and then outer surface of insertion part in circular order. | Insert the pipe into the fitting up to the marking line in one stroke after applying adhesive, and hold it for 30 seconds or more. | Wipe off extra adhesive immediately, and prevent excessive pressure on the junction. |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PVCHE13 |
PVCHE16 |
PVCHE20 |
PVCHE25 |
PVCHE30 |
PVCTE13 |
PVCTE16 |
PVCTE20 |
PVCTE25 |
PVCTE30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Pipe O.D. D (A1) (Ø) | Max. Operating Pressure (MPa) | Type | Pipe Inner Dia. d | |
---|---|---|---|---|---|---|---|---|---|
0.46 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 18 | 0.75 | HI Fitting | 13 | ||
0.50 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 22 | 0.75 | HI Fitting | 16 | ||
0.69 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 26 | 0.75 | HI Fitting | 20 | ||
1.06 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 32 | 0.75 | HI Fitting | 25 | ||
1.38 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 38 | 0.75 | HI Fitting | 30 | ||
0.31 € | 1 | 6 Days | [Vinyl Chloride] Unplasticized Polyvinyl Chloride | 18 | 1 | TS Fittings | 13 | ||
0.35 € | 1 | 6 Days | [Vinyl Chloride] Unplasticized Polyvinyl Chloride | 22 | 1 | TS Fittings | 16 | ||
0.56 € | 1 | 6 Days | [Vinyl Chloride] Unplasticized Polyvinyl Chloride | 26 | 1 | TS Fittings | 20 | ||
1.25 € | 1 | 6 Days | [Vinyl Chloride] Unplasticized Polyvinyl Chloride | 32 | 1 | TS Fittings | 25 | ||
2.90 € | 1 | 6 Days | [Vinyl Chloride] Unplasticized Polyvinyl Chloride | 38 | 1 | TS Fittings | 30 |
Loading...
Type | Fitting | Applicable Fluid | Water | Connection Type | Pipe-to-Pipe, Equal Diameter |
---|---|---|---|---|---|
Material of Applicable Pipe | PVC Pipe | Surface Treatment | Not Provided | Operating Temperature Range(°C) | 5::35 |
Shape | 90° Elbow |
Configure
Basic Attributes
Pipe O.D. D (A1)(Ø)
Max. Operating Pressure(MPa)
Type
Pipe Inner Dia. d
Type
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes