Manufacturer part number: PVCHSB13
Brand: MISUMI
Price: 0.69 €
Delivery time: 6 Days
Material: [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride
Pipe O.D. D (A1): 18 Ø
Thread Nominal: 1/2
Max. Operating Pressure: 0.75 MPa
Type: HI Fitting
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PVCHSB13
Type | Types | Material |
PVCTSB | TS Fittings | PVC |
PVCHSB | HI Fittings | Impact Resistance PVC |
Part Number |
PVCHSB20 PVCHBN100 |
Part Number | R(PT) | d | B | L | Standards | Unit Price | ||
PVCTSB | PVCHSB | |||||||
Type | No. | 1 ~ 50 pcs. | 20 ~ 50 pcs. | |||||
PVCTSB PVCHSB | 13 | 1/2 | 13 | 24 | 50 | JIS K 6743 | ||
16 | 1/2 | 13 | 29 | 57 | ||||
20 | 3/4 | 18 | 33 | 64 | ||||
25 | 1 | 23 | 40 | 71 | ||||
30 | 1 1/4 | 31 | 46 | 80 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PVCHSB13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Pipe O.D. D (A1) (Ø) | Thread Nominal | Max. Operating Pressure (MPa) | Type | Pipe Inner Dia. d | |
---|---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 18 | 1/2 | 0.75 | HI Fitting | 13 |
Loading...
Type | Fitting | Applicable Fluid | Water | Connection Type | Thread-to-Pipe, Direction |
---|---|---|---|---|---|
Connection Type - Thread, Tube Direction | Male Straight | Material of Applicable Pipe | PVC Pipe | Connection Thread Type | R (PT) |
Surface Treatment | Not Provided | Operating Temperature Range(°C) | 5::35 | Shape | Sockets for Valves |
This page is PVC Pipe Fittings / TS Fittings / Socket for Valve, part number PVCHSB13.
You can find the detail information about specifications and dimensions on part number PVCHSB13.
Configure
Basic Attributes
Type
Material
Pipe O.D. D (A1)(Ø)
Thread Nominal
Max. Operating Pressure(MPa)
Type
Pipe Inner Dia. d
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PVCHSB16 |
PVCHSB20 |
PVCHSB25 |
PVCHSB30 |
PVCTSB13 |
PVCTSB16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Pipe O.D. D (A1) (Ø) | Thread Nominal | Max. Operating Pressure (MPa) | Type | Pipe Inner Dia. d |
---|---|---|---|---|---|---|---|---|---|---|
0.75 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 22 | 1/2 | 0.75 | HI Fitting | 13 | ||
0.82 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 26 | 3/4 | 0.75 | HI Fitting | 18 | ||
1.25 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 32 | 1 | 0.75 | HI Fitting | 23 | ||
1.51 € | 1 | 6 Days | [Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride | 38 | 1 1/4 | 0.75 | HI Fitting | 31 | ||
0.44 € | 1 |
Same day
Stock | [Vinyl Chloride] Unplasticized Polyvinyl Chloride | 18 | 1/2 | 1 | TS Fittings | 13 | ||
0.41 € | 1 | 6 Days | [Vinyl Chloride] Unplasticized Polyvinyl Chloride | 22 | 1/2 | 1 | TS Fittings | 13 |