Manufacturer part number: CLDMY4-16-M
Brand: MISUMI
Price: 9.06 €
Delivery time: 5 Days
Mounting Section Material: [Steel] EN 1.1191 Equiv.
Mounting Section Surface Treatment: Black Oxide
Mounting Section Dia. M: 4
Mounting Section, Length L: 16 mm
Max. Tightening Force: 3000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CLDMY4-16-M
Type | Lever | Screw | Spring | ||
Material | Surface Treatment | Material | Surface Treatment | Material | |
CLDMY | Zinc Die Casting | Baked Paint | EN 1.1191 Equiv. | Black Oxide | EN 1.4301 (WPB) Equiv. |
CLMSY | EN 1.4305 Equiv. | - |
Part Number | - | L(L1) | - | Lever Color |
CLDMY4 CLDMCH4 CLDFCH6 CLDMST6 | - - - - | 16 12 7 25 | - - - - | S M B B |
Part Number | L | Lever Color | Max. Load Fmax. (N) | Max. Tightening Force Pmax. (kN) | Reference Mass (g) | Unit Price | ||||||||
Type | M | Selection | EN 1.4305 Equiv. | EN 1.1191 Equiv. | EN 1.4305 Equiv. | EN 1.1191 Equiv. | CLDMY | CLMSY | ||||||
CLDMY CLMSY | 4 | (12) | 16 | (20) | 25 | B (Black) M (Orange) S (Silver Grey) | 48 | 80 | 1.8 | 3 | 40 | |||
5 | (12) | 16 | 20 | 25 | 32 | 65 | 108 | 2.9 | 4.8 | 40 | ||||
6 | 12 | 16 | 20 | 25 | 32 | 110 | 184 | 4.1 | 6.8 | 41 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CLDMY4-16-M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Dia. M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Lever Color | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.06 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | 4 | 16 | 3000 | M (Orange) |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Y-Shaped | Mounting Section Type | Threads | Rotating Radius R(mm) | 45 |
Lever Material | Zinc Die Cast | Lever Surface Treatment | Baked Paint |
This page is Y-Shaped Clamp Levers, part number CLDMY4-16-M.
You can find the detail information about specifications and dimensions on part number CLDMY4-16-M.
Configure
Basic Attributes
Type
Mounting Section Material
Mounting Section Surface Treatment
Mounting Section Dia. M
Mounting Section, Length L(mm)
Lever Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CLDMY4-16-B |
CLDMY4-16-S |
CLDMY4-25-B |
CLDMY4-25-M |
CLDMY4-25-S |
CLDMY5-16-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Dia. M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|
9.06 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | 4 | 16 | 3000 | B (Black) | |
9.06 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | 4 | 16 | 3000 | S (Silver Gray) | |
9.06 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | 4 | 25 | 3000 | B (Black) | |
9.06 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | 4 | 25 | 3000 | M (Orange) | |
9.06 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | 4 | 25 | 3000 | S (Silver Gray) | |
9.06 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | 5 | 16 | 4800 | B (Black) |