Leveling Mount Unit (HAJPS10-16)

Leveling Mount Unit HAJPS10-16

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: HAJPS10-16

Brand: MISUMI

Price: 122.93

Delivery time: 5 Days


Technical Data:

Material: Steel

Extrusion Series: 10

Extrusion Size: 10-6060

Accessories Plates: HAJPC10-16

Accessories: Not Configurable (Applicable Screws/Pre-Assembly Insertion Nuts)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HAJPS10-16

Product Specifications

Steel Type
HAJPS

Stainless Steel Type
HAJPSSS


Rod End Bearings - Standard Type / L Short Type: Related Image
Type[M] MaterialComponent
HAJPSSteelPlateLeveling MountsScrewPre-Assembly Insertion Nut *
HAJPSSSStainless SteelPlateLeveling MountsScrewPre-Assembly Insertion Nut *
[ ! ] By specifying alteration, the nut can be changed to a Post-Assembly Spring Nut or Pre-Assembly Insertion Spring Nuts.

Specification Table

Part NumberAlterations
HAJPS6-12
HAJPS10010-20


SEP
[!] M Command has been added.

Leveling Mount Unit Steel

Part NumberApplicable ExtrusionAllowable Load
KN (kgf)
Mass
kg
Component
TypeNo.M
(Coarse)
PlateLeveling MountScrewQuantityNutQuantity
HAJPS
(Steel)
585 Series
(20 Square)
3.9 (400)0.29HAJP5-8 NFJN8-100CBE5-104HNTT5-54
104.3 (440)0.37HAJP5-10 NFJN10-100
12*24.9 (500)0.45HAJP5-12 NFJN12-100
54040125 Series
(40 Square)
0.81HAJPC54040-12 NFJN12-10088
16*25.9 (600)1.3HAJPC54040-16 NFJN16-150CBE5-15
612*26 Series
(30 Square)
4.9 (500)0.46HAJP6-12 NFJN12-100CBE6-124HNTT6-64
1616.6 (1700)0.95HAJP6-16 FJFN16-150CBE6-15
816*28 Series (40 Square)1.2HAJP8-16 FJFN16-150CBE8-20HNTT8-8
20*18-45 Series (45 Square)39.2 (4000)1.4HAJP8-20 FJFN20-150CBE8-25
101610 Series (60 Square)16.6 (1700)3.7HAJPC10-16 FJFN16-150CBE10-25HNTT10-10
2039.2 (4000)4.8HAJPC10-20 FJFN20-150CBE10-30
2449.4 (5000)6.5HAJPC10-24 FJFN24-150
505016*26 Series
(50 Square)
16.6 (1700)1.2HAJPC5050-16 FJFN16-150CBE6-158HNTT6-68
2039.2 (4000)2.7HAJPC5050-20 FJFN20-150CBE6-20
606016*26 Series
(60 Square)
16.6 (1700)1.6HAJPC6060-16 FJFN16-150CBE6-15
2039.2 (4000)2.7HAJPC6060-20 FJFN20-150CBE6-20
8080168 Series
(80 Square)
16.6 (1700)1.8HAJPC8080-16 FJFN16-150CBE8-20HNTT8-8
20*1*239.2 (4000)2.5HAJPC8080-20 FJFN20-150CBE8-25
2449.4 (5000)3.7HAJPC8080-24 FJFN24-150
3068.6 (7000)4.8HAJPC8080-30 FJFN30-150CBE8-30
9090168-45 Series
(90 Square)
16.6 (1700)2.1HAJPC9090-16 FJFN16-150CBE8-20
20*239.2 (4000)2.9HAJPC9090-20 FJFN20-150CBE8-25
24*149.4 (5000)4.4HAJPC9090-24 FJFN24-150CBE8-30
3068.6 (7000)5.6HAJPC9090-30 FJFN30-150
100100168-45 Series
(100 Square)
16.6 (1700)2.4HAJPC100100-16 FJFN16-150CBE8-20
2039.2 (4000)3.4HAJPC100100-20 FJFN20-150CBE8-25
24*149.4 (5000)4.9HAJPC100100-24 FJFN24-150CBE8-30
3068.6 (7000)6.3HAJPC100100-30 FJFN30-150
1201201610 Series
(120 Square)
16.6 (1700)4.8HAJPC120120-16 FJFN16-150CBE10-25HNTT10-10
2039.2 (4000)6.2HAJPC120120-20 FJFN20-150CBE10-30
2449.4 (5000)8.3HAJPC120120-24 FJFN24-150
3068.6 (7000)9.3HAJPC120120-30 FJFN30-150CBE10-35

Leveling Mount Unit Stainless Steel

Part NumberApplicable
Extrusion
Allowable Load
KN (kgf)
Mass
kg
Component
TypeNo.M
(Coarse)
PlateLeveling Mounts
Pad
ScrewQuantityNutQuantity
HAJPSSS
(Stainless Steel)
585 Series
(20 Square)
3.9 (400)0.29HAJPSS5-8NFJNS8-100SCB5-104HNTTSN5-54
104.3 (440)HAJPSS5-10NFJNS10-100
12*24.9 (500)0.45HAJPSS5-12NFJNS12-100
54040125 Series
(40 Square)
0.81HAJPCS54040-12NFJNS12-10088
16*25.9 (600)1.3HAJPCS54040-16NFJNS16-150SCB5-15
612*26 Series
(30 Square)
4.9 (500)0.46HAJPSS6-12NFJNS12-100SCB6-124HNTTSN6-64
165.9 (600)0.95HAJPSS6-16NFJNS16-150SCB6-15
816*28 Series (40 Square)1.2HAJPSS8-16NFJNS16-150SCB8-20HNTTSN8-8
20*18-45 Series (45 Square)8.8 (900)1.4HAJPSS8-20NFJNS20-150SCB8-25
505016*26 Series
(50 Square)
5.9 (600)1.2HAJPCS5050-16NFJNS16-150SCB6-158HNTTSN6-68
208.8 (900)2.7HAJPCS5050-20NFJNS20-150SCB6-20
606016*26 Series
(60 Square)
5.9 (600)1.6HAJPCS6060-16NFJNS16-150SCB6-15
208.8 (900)2.7HAJPCS6060-20NFJNS20-150SCB6-20
8080168 Series
(80 Square)
5.9 (600)1.8HAJPCS8080-16NFJNS16-150SCB8-20HNTTSN8-8
20*1*28.8 (900)2.5HAJPCS8080-20NFJNS20-150SCB8-25
2449.4 (5000)3.7HAJPCS8080-24FJFNS24-150
3068.6 (7000)4.8HAJPCS8080-30FJFNS30-150SCB8-30
9090168-45 Series
(90 Square)
5.9 (600)2.1HAJPCS9090-16NFJNS16-150SCB8-20
20*28.8 (900)2.9HAJPCS9090-20NFJNS20-150SCB8-25
24*149.4 (5000)4.4HAJPCS9090-24FJFNS24-150SCB8-30
3068.6 (7000)5.6HAJPCS9090-30FJFNS30-150
100100168-45 Series
(100 Square)
5.9 (600)2.4HAJPCS100100-16NFJNS16-150SCB8-20
208.8 (900)3.4HAJPCS100100-20NFJNS20-150SCB8-25
24*149.4 (5000)5HAJPCS100100-24FJFNS24-150SCB8-30
3068.6 (7000)6.3HAJPCS100100-30FJFNS30-150
[ ! ] Part numbers with *1 come with a washer to prevent the bottom of the aluminum extrusion groove from coming into contact with the mounting bolt.
[!] The part number will be marked with *2 unless M is specified.

Alterations

AlterationsProduct TypeCodeSpec.
Changes pre-assembly insertion nutHAJPS
(Steel)
SEPPost-Assembly Spring Nut Steel
SEUPre-Assembly Insertion Spring Nuts Steel
HAJPSSS
(Stainless Steel)
SSPPost-Assembly Spring Nut Stainless Steel
SSUPre-Assembly Insertion Spring Nuts Stainless Steel
[ ! ] If alterations are not specified, a pre-assembly insertion nut made of a material matching the product type will be included.
[ ! ] By using a spring nut, the nut will be less likely to fall off during assembly, increasing work efficiency.

App. Example

■Leveling Mount App. Example
Leveling Mount Unit Related Image 1_ App. Example
 

Selection Support Information

(1) When connecting leg parts to the side of the aluminum extrusion
(2) When connecting leg parts in the linear direction of the aluminum extrusion
  • Products with plates are recommended.
  • Insert the nut into the groove of the aluminum extrusion and fasten it to the plate.
  • Products that are screw-in or snap-in are recommended.
  • For the screw-in type, you will need to drill tapped holes in the aluminum extrusion.
  • For snap-in parts, no alteration is required.
 
Leveling Mount Unit Related Image 1_Selection Points

App. Example

Leveling Mount Unit Related Image 2_Selection Points

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HAJPS10-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Extrusion Series Extrusion Size Accessories Plates Accessories Thread Dia. M
(mm)

122.93 €

1 Available 5 Days Steel1010-6060HAJPC10-16Not Configurable (Applicable Screws/Pre-Assembly Insertion Nuts)16

Loading...

  1. 1

Example of Use

Leveling Mount Unit:Related Image

Basic information

Selected Product Leveling Mounts Type Leveling Mount Unit

This page is Leveling Mount Unit, part number HAJPS10-16.
You can find the detail information about specifications and dimensions on part number HAJPS10-16.

Variation of this product

Part Number
HAJPS10-16-SEP
HAJPS10-16-SEU
HAJPS10-20
HAJPS10-20-SEP
HAJPS10-20-SEU
HAJPS10-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Extrusion Series Extrusion Size Accessories Plates Accessories Thread Dia. M
(mm)

108.49 €

1 Available 5 Days Steel1010-6060HAJPC10-16SEP (Applicable Screws and Post-Assembly Spring Nut)16

110.23 €

1 Available 5 Days Steel1010-6060HAJPC10-16SEU (Applicable Screws/Pre-Assembly Insertion Spring Nuts)16

156.71 €

1 Available 5 Days Steel1010-6060HAJPC10-20Not Configurable (Applicable Screws/Pre-Assembly Insertion Nuts)20

147.20 €

1 Available 5 Days Steel1010-6060HAJPC10-20SEP (Applicable Screws and Post-Assembly Spring Nut)20

148.93 €

1 Available 5 Days Steel1010-6060HAJPC10-20SEU (Applicable Screws/Pre-Assembly Insertion Spring Nuts)20

211.83 €

1 Available 5 Days Steel1010-6060HAJPC10-24Not Configurable (Applicable Screws/Pre-Assembly Insertion Nuts)24

Complementary Products

Tech Support