Steel Chain Guides (SGDT50HT-1000)

Steel Chain Guides SGDT50HT-1000
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: SGDT50HT-1000

Brand: MISUMI

Price: 34.64

Delivery time: Same day


Technical Data:

Hole Machining: HT (Back Tapped)

No.: 50

Length L: 1000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGDT50HT-1000

Steel Chain Guides:Related Image

 Material Surface Treatment
EN 1.1191 Equiv.Hard Chrome Plating
No surface treatment on machined holes.

Specifications

Part Number-L
SGDT50ST-500
■L Dimension Selectable Type
Part NumberHole MachiningL Length SelectionAHd1d2Z1ML=300 Unit PriceL=500 Unit PriceL=1000 Unit Price
TypeNo.(mm)NST, HTZNST, HTZNST, HTZ
SGDT40N (No Hole Machining)
ST (Side Tapped)
HT (Back Tapped)
Z (Side Counterbored)
300
500
1000
6134.584.54
509165.59.55.55
6012226.5116.56

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SGDT50HT-1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole Machining No. Length L
(mm)

34.64 €

19.05 €

1 Available Same day

Stock

10HT (Back Tapped)501000

Loading...

  1. 1

Example of Use

Steel Chain Guides:Related Image

Basic information

Type Chain Guides Material Steel

This page is Steel Chain Guides, part number SGDT50HT-1000.
You can find the detail information about specifications and dimensions on part number SGDT50HT-1000.

Complementary Products

Tech Support