Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type of Thermocouple | K Thermocouple | |
Precision | JIS Class 2 | |
Temperature Measurement Contact Point | Grounded Type | |
Temperature Measurement Range | 0 ~ 300°C | |
Material | Tip Part | (No.6, 8):EN 1.4301 Equiv. (Other Than Above) EN CW614N Equiv. |
Thread Part | EN 1.4301 Equiv. | |
Lead Wire (Operating Temp. Range) | Glass Wool Coating + Outer Shield Winding (0~180°C) |
Part Number |
MSNDM6 MFNC6 MSNBD30 |
Part Number | Thread Size | F | A | B | d | T | H | Unit Price | |
Type | No. | M | (m) | ||||||
MSNDM | 6-1 | M6x1.0 | 1 | 2.8 | 4 | 3.8 | 4 | 10 | |
6 | M6x1.0 | 2 | 4.5 | 4 | 3.5 | 4 | 10 | ||
6-5 | M6x1.0 | 5 | 2.8 | 4 | 3.8 | 4 | 10 | ||
8-1 | M8x1.25 | 1 | 2.8 | 4 | 3.8 | 5.3 | 13 | ||
8 | M8x1.25 | 2 | 4.5 | 4 | 3.5 | 5.3 | 13 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MSNDM6 |
MSNDM8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Sheath, Protecting Tube Material | Sheath, Protection Tube Diameter (Ø) | Thread Size | Lead Wire Length (f) (m) | Thread Size | |
---|---|---|---|---|---|---|---|---|---|---|
40.44 € | 1 | Available | 5 Days | 10 | [Stainless Steel] EN 1.4301 Equiv. | 3.5 | M6 | 2 | M6x1.0 | |
45.09 € | 1 | Available | 5 Days | 10 | [Stainless Steel] EN 1.4301 Equiv. | 3.5 | M8 | 2 | M8x1.25 |
Loading...
Measurement Object | Temperature Sensors | Type of Temperature Sensor | Thermocouple | Type of Thermocouple | K Thermocouple |
---|---|---|---|---|---|
Temperature Measurement Contact Point | Grounded Type | Operating Environment | Standard | Operating Temperature Range(℃) | 0::180 |
Number of Elements | 1 | Sheath, Protecting Tube Shape | Screw Mounting Type | Type of Terminal | Y-Shaped Crimp Terminal |
Configure
Basic Attributes
Sheath, Protection Tube Diameter(Ø)
Lead Wire Length (f)(m)
Thread Size
Type
Sheath, Protecting Tube Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes