Manufacturer part number: MSPCN6-45
Brand: MISUMI
Price: 27.72 €
Delivery time: 6 Days
Cylinder I.D.: 6 Ø
Stroke (St): 45 mm
Operating Pressure: 0.12~0.7 MPa
Accessories: Not Provided
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSPCN6-45
Part Number | - | Stroke |
MSPCB6 | - | 30 |
Tube I.D. (mm) | A | AL | B | B1 | B2 | C | C1 | C2 | F | H | H1 | H2 | LB | MM | NN | Z | ZA | ZZ |
6 | - | - | - | 5.5 | 8 | - | 6.4 | 9.2 | - | - | 2.4 | 4 | - | M3x0.5 | M6x1.0 | - | - | - |
10 | - | - | 12 | 7 | 11 | 14 | 8.1 | 12.7 | - | - | 3.2 | 4 | 15 | M4x0.7 | M8x1.0 | - | - | - |
16 | - | - | 18 | 8 | 14 | 20 | 9.2 | 16.2 | - | - | 4 | 4 | 23 | M5x0.8 | M10x1.0 | - | - | - |
20 | 20 | 18 | - | 13 | 30 | 28 | 15 | 34.6 | 12 | 38 | 5 | 6 | 38.4 | M8x1.25 | M22x1.5 | 129 | 23 | 131 |
25 | 22 | 20 | - | 17 | 30 | 33.5 | 19.6 | 34.6 | 15 | 49 | 6 | 6 | 39.9 | M10x1.25 | M22x1.5 | 140 | 34 | 142 |
32 | 22 | 20 | - | 17 | 32 | 37.5 | 19.6 | 37 | 18 | 52 | 6 | 8 | 50 | M10x1.25 | M24x2.0 | 146 | 27 | 155 |
Part Number | St Stroke (mm) | MSPCB Unit Price | MSPCN Unit Price | |||||||||||||
Type | Tube I.D. (mm) | Stroke (mm) | Stroke (mm) | |||||||||||||
15 | 25 | 30 | 45 | 50 | 60 | 100 | 15 | 25 | 30 | 45 | 50 | 60 | 100 | |||
(Cylinder + Bracket) MSPCB (Cylinder only) MSPCN | 6 | 15 30 45 60 | - | - | - | - | - | - | ||||||||
10 | 15 30 45 60 | - | - | - | - | - | - | |||||||||
16 | 15 30 45 60 | - | - | - | - | - | - | |||||||||
20 | 15 25 50 100 | - | - | - | - | - | - | |||||||||
25 | 15 25 50 100 | - | - | - | - | - | - | |||||||||
32 | 15 25 50 100 | - | - | - | - | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MSPCN6-45 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cylinder I.D. (Ø) | Stroke (St) (mm) | Operating Pressure (MPa) | Accessories | |
---|---|---|---|---|---|---|---|---|---|
27.72 € | 1 | Available | 6 Days | 10 | 6 | 45 | 0.12~0.7 | Not Provided |
Loading...
Cylinder Operation Method | Double-Acting Type | Rod Operation Method | Single-Rod | Main Body Shape | Pen Style |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature Range(℃) | 5::60 |
End Locking | Not Provided | Valves | Not Provided |
This page is Air Cylinders / Pen / Double Acting, part number MSPCN6-45.
You can find the detail information about specifications and dimensions on part number MSPCN6-45.
Configure
Part Number |
---|
MSPCB10-30 |
MSPCB10-45 |
MSPCB10-60 |
MSPCB16-15 |
MSPCB16-30 |
MSPCN6-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Cylinder I.D. (Ø) | Stroke (St) (mm) | Operating Pressure (MPa) | Accessories |
---|---|---|---|---|---|---|---|---|---|
34.75 € | 1 | Available | 6 Days | 10 | 10 | 30 | 0.06~0.7 | Brackets | |
37.27 € | 1 | Available | 6 Days | 10 | 10 | 45 | 0.06~0.7 | Brackets | |
37.27 € | 1 | Available | 6 Days | 10 | 10 | 60 | 0.06~0.7 | Brackets | |
40.30 € | 1 | Available | 6 Days | 10 | 16 | 15 | 0.06~0.7 | Brackets | |
40.30 € | 1 | Available | 6 Days | 10 | 16 | 30 | 0.06~0.7 | Brackets | |
27.72 € | 1 | Available | 6 Days | 10 | 6 | 60 | 0.12~0.7 | Not Provided |