Manufacturer part number: MCKB75-8
Brand: MISUMI
Price: 15.48 €
Delivery time: 5 Days
Material: [Steel] EN 1.1191 Equiv.
Applicable No.: 75
M (Coarse): 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MCKB75-8
Part Number | - | P or M |
MCBM38 MCMA50 MCKB100 MCWA75 | - - | 10 8 |
Part Number | M (Coarse) | S | T | B | M1 (Coarse) | Applicable Body No. | Unit Price | Volume Discount Rate | |
Type | No. | 1 ~ 9 pc(s). | 10~50 | ||||||
MCKB | 38 | 8 | 50 | 23 | 17 | M8 | 38 | ||
50 | 8 | 65 | 23 | 17 | M8 | 50 | |||
75 | 8 | 90 | 23 | 17 | M10 | 75 | |||
10 | 90 | 33 | 17 | M10 | 75 | ||||
100 | 8 | 120 | 23 | 17 | M10 | 100 | |||
10 | 120 | 33 | 17 | M10 | 100 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MCKB75-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Applicable No. | M (Coarse) | |
---|---|---|---|---|---|---|---|---|
15.48 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | 75 | 8 |
Loading...
Surface Treatment | Trivalent Chromate | Thickness T | 23 | Outer Dim. B | 17 |
---|
This page is Piping Clamps / Coupling Bolt, part number MCKB75-8.
You can find the detail information about specifications and dimensions on part number MCKB75-8.
Part Number |
---|
MCKB100-10 |
MCKB100-8 |
MCKB38-8 |
MCKB50-8 |
MCKB75-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Applicable No. | M (Coarse) |
---|---|---|---|---|---|---|---|---|
44.20 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.7220 Equiv. | 100 | 10 | |
22.17 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | 100 | 8 | |
28.73 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | 38 | 8 | |
28.73 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1191 Equiv. | 50 | 8 | |
35.39 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.7220 Equiv. | 75 | 10 |