Flexible Hoses / High Pressure

Flexible Hoses / High Pressure

Click on this image to zoom in.

Click on this image to zoom in.

[Features] A flexible high pressure hose with high heat and pressure resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Flexible Hoses/High Pressure:Related Image
 
Type  MaterialApplicable FluidsOperating Temperature RangeMax. Operating Pressure
HoseSwage FittingsSeal Areas
HOSLTREN 1.4301 Equiv.EN 1.4301 Equiv.Silicone RubberSteam, Water,
Oil, Air, Gas
-50~280°C (Steam: 150°C or less)See Hose Specifications Table
Not applicable for air conditioner cooling medium, etc.
Not applicable for trichloroethane (aromatic materials)
Not applicable for fuel oils
 

Specifications

Part Number-Hose Length-Shape L-Shape R
HOSLTR8A
-
1.0
-
LA
-
RB
■ Hose Dimensions
Hose Nominal I.D.I.D.Min. Bending Radius (mm)Max. Operating Pressure (MPa)
8A7.025 6.4
10A10.530 6.4
15A13.235 4.4
20A19.240 3.4
25A25.550 3.4
For gases, operating pressure is 1.5MPa or less.

■ Swage Fittings Size List
Hose Nominal I.D.R (PT)
G (PF)
Shape AShape B
X (Wrench Flats)LX (Wrench Flats)Y (Wrench Flats)L
8A1/417 36 17 19 41
10A3/819 38 19 22 43
15A1/222 45 22 27 49
20A3/430 64 30 36 68
25A1 36 68 36 41 72
Part NumberHose Length 0.1m IncrementL
Left End Swaged Shape
R
Right End Swaged Shape
Hose I.D. (mm)Unit Price
TypeHose Nominal I.D.Hose Unit Price/mSwaging Charge
HOSLTR8A0.3~5.0LA
LB
RA
RB
7.0  
10A10.5  
15A13.2  
20A19.2  
25A25.5  
Hose length includes the Swage Fittings.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HOSLTR8A-[0.3-5/0.1]-LA-[RA,​RB]
HOSLTR10A-[0.3-5/0.1]-LA-[RA,​RB]
HOSLTR15A-[0.3-5/0.1]-LA-[RA,​RB]
HOSLTR20A-[0.3-5/0.1]-LA-[RA,​RB]
HOSLTR25A-[0.3-5/0.1]-LA-[RA,​RB]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
Metal Fitting Type L Metal Fitting Type R Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Hose Length
(m)
1 7 Days 7.0Shape AShape A / Shape B6.4250.3 ~ 5
1 7 Days 10.5Shape AShape A / Shape B6.4300.3 ~ 5
1 7 Days 13.2Shape AShape A / Shape B4.4350.3 ~ 5
1 7 Days 19.2Shape AShape A / Shape B3.4400.3 ~ 5
1 7 Days 25.5Shape AShape A / Shape B3.4450.3 ~ 5

Loading...

  1. 1

More Information

 ■ Application
• Plumbing in places where ambient temperature is high (with vapor etc.).
• Absorbs variation in elongation of pipe due to temperature change.
 ■ Features
• Excellent in heat resistance and pressure resistance.
 ■ CAUTION
• Avoid use in places where hose is constantly moved.

Basic information

Type Flexible Hoses Hose Material Details EN 1.4301 Equiv. Applicable Fluid Steam / Water / Gas / Oil / Air
Connecting Part Type Swage Fittings Hose Reinforcement Provided Fitting Material EN 1.4301 Equiv.
Operating Temperature Range(°C) -50::280 (Steam 150°C)

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360