Manufacturer part number: RHXN5-10
Brand: MISUMI
Price: 4.41 €
Delivery time: Same day
Attraction Froce (Range): Up to 10.0 N
Attraction Force (Specific): 11.8 N
Outer Diameter D: 5 mm
Length L: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RHXN5-10
Type | Material | Surface Treatment | Heat Resistant Temperature |
RHXN | Neodymium Magnet | Nickel Plating | 80°C |
Part Number | - | L |
HXNJ3 RHXN5 | - | 10 |
Part Number | L | Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | Unit Price | |
Type | D | ||||
RHXN | 5 | 5 | 4.9 {0.5} | 4300~4500 | |
10 | 11.8 {1.2} | 4300~4500 | |||
15 | 12.7 {1.3} | 4300~4500 | |||
10 | 15 | 23.5 {2.4} | 5600~5800 | ||
20 | 35.3 {3.6} | 5600~5800 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
RHXN5-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter D (mm) | Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|
4.41 € | 1 | Available |
Same day
Stock | 10 | Up to 10.0 | 11.8 | 5 | 10 |
Loading...
Shape | Round | Magnet Type (Material) | Neodymium Magnet (Standard) | Magnet Surface Treatment | Nickel Plating |
---|---|---|---|---|---|
Magnetization Direction | Diameter |
This page is Magnets / Cylindrical / Horizontal Poles, part number RHXN5-10.
You can find the detail information about specifications and dimensions on part number RHXN5-10.
Configure
Stock
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Outer Diameter D(mm)
Length L(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RHXN10-15 |
RHXN10-20 |
RHXN5-15 |
RHXN5-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter D (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
11.34 € | 1 | Available | 6 Days | 10 | 10.1 to 20.0 | 23.5 | 10 | 15 | |
13.23 € | 1 | Available | 6 Days | 10 | 20.1 to 30.0 | 35.3 | 10 | 20 | |
5.79 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 12.7 | 5 | 15 | |
3.78 € | 1 | Available | 6 Days | 10 | 30.1 to 40.0 | 4.9 | 5 | 5 |