Magnets / Cylindrical / Resin Coated

Magnets / Cylindrical / Resin Coated
  • Promotional pricing ends 31/12/2024
  • Volume Discount
[Features] The resin coating improves water resistance and rust protection. A robust round magnet with a neodymium magnet. If there are magnetic objects near the product when opening the package, the product may jump out and stick to them, possibly causing it to break. Please handle it with care.
  • Order quantities extended (D-JIT)

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Magnets/Cylindrical/Resin Coated:Related Image

Type Material Surface TreatmentHeat Resistant Temperature
HXNJNeodymium MagnetEpoxy Resin
Coating
80°C

Specifications

Part Number-L
HXNJ3
RHXN5

-

10
Part NumberLAttraction Force N {kgf}Surface Magnetic Flux Density Gauss [G]Unit Price
TypeD
HXNJ352.3 {0.24}4000~4200
44.4 {0.45}4200~4400
566.8 {0.7}4400~4600
69.8 {1.0}4400~4600
8818.6 {1.9}4600~4800
101033.3 {3.4}4800~5000
Resin coating enhances water-resistant and antirust properties.
Attraction Force and Surface Flux Density are reference values for magnets alone.
N pole is colored white.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HXNJ3
HXNJ4
HXNJ5
HXNJ6
HXNJ8
HXNJ10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter D
(mm)

3.27 €

1 Available Same day

Stock

10Up to 10.02.33

3.40 €

1 Available Same day

Stock

10Up to 10.04.44

3.66 €

1 Available Same day

Stock

10Up to 10.06.85

3.78 €

1 Available Same day

Stock

10Up to 10.09.86

3.90 €

1.37 €

1 Available Same day

Stock

1010.1 to 20.018.68

4.54 €

1 Available Same day

Stock

1030.1 to 40.033.310

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet (Standard) Magnet Surface Treatment Epoxy Resin Coating
Magnetization Direction Thickness

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360