Manufacturer part number: ASSB-T-16
Brand: MISUMI
Price: 25.25 €
Delivery time: 5 Days
Screw Nominal (M): 16
Material: [Steel] EN 1.7220 Equiv.
Surface Treatment: Black Oxide
Scale Display Direction: T (Vertical)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASSB-T-16
Back to the Category Threaded Rods/Threaded Bolts/studs
Available dimensions and tolerances can be found under the tab More information.
Type | Material | Surface Treatment |
ASSB | EN 1.7220 Equiv. | Black Oxide |
ASSS | EN 1.4301 Equiv. | - |
Further specifications can be found under the tab More information.
Part Number | - | M | ||
Type | - | Direction of Scale Display | ||
ASSS | - | T | - | 8 |
- Material: steel, stainless steel
- Nominal thread diameter: M3 to M30
- Length: 7.5 mm to 800 mm
- Coatings: untreated, burnished, nickel-plated
- Thread type: standard thread, fine thread
- Drive forms: hexagon socket, slot, spanner flat, external hexagon
The threaded rods from MISUMI are generally used for joining different components in mechanical engineering. As a rule, long threaded rods made of stainless steel or steel are cut to size. Full thread screws, on the other hand, are custom-made threaded rods, since they can be configured to the required length. A full threaded screw, which is also called a set screw, has the additional advantage that it is already possible to select it with a drive for fastening. This means that time-consuming and additional work can be reduced with a full threaded screw before assembly.
The stud or socket set screw is provided with threads on both sides that can have the same or different lengths of threads. These are often used in flange mounting or for sealing surfaces. In most cases, the component connection is made with a nut and washer.
The stud is generally screwed into high-quality components in order to protect the thread in the component from wear during frequent assembly. This is often necessary for softer materials such as aluminum. A stud can also be used to determine with the different thread lengths where component damage is to occur with excessive stresses (target breaking point). Many factors such as materials, thread diameter and number of engaging threads of the studs and socket set screws play a role here. The studs with hexagon socket are also increasingly found in clamping claws (clamping units).
Studs or full thread screws are ideal for clamping and clamping fixtures. Full thread screws and studs are often used for fastening with sliding T-nuts to enable an electrical connection (grounding).
Our product range offers a special form of a full thread screw with an external hexagon. Its installation is simplified by the external hexagon.
Another special form is the full thread screw with scale. These full thread screws allow easy adjustment of distances without the need for another measuring unit.
The full thread screws and studs can also be equipped with the [SWC] or [RAC] option on the opposite side with a hexagon socket or slot. Explicitly for studs the middle part of which is equipped without threads, the studs can be provided with a spanner flat via the option [SC]. The stud with the spanner flat allows for assembly and disassembly without special tools.
Full thread screws required for clamping functions are available in our product assortment under Set Screws with pins. These offer a gentle clamping surface with the pressure pin in order to protect the components to be clamped.
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ASSB-T-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Material | Surface Treatment | Scale Display Direction | |
---|---|---|---|---|---|---|---|---|---|
25.25 € | 1 | Available | 5 Days | 10 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide | T (Vertical) |
Loading...
Back to the Category Threaded Rods/Threaded Bolts/studs
Part Number | M (Coarse) | L | B | D | t | ASSB | ASSS | |||
Type | Direction of Scale Display | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||
1 ~ 4 pc(s). | 5 ~ 50 pcs. | 1 ~ 4 pc(s). | 5 ~ 50 pcs. | |||||||
ASSB ASSS | Y (Horizontal) T (Vertical) | 8 | 120 | 4 | 6.6 | 5 | ||||
10 | 5 | 8.3 | 6 | |||||||
12 | 6 | 10 | 8 | |||||||
16 | 8 | 14 | 10 |
Length L (mm)(mm) | 120 | Mounting Hole Shape | Hex Socket | Additional Shape | With Scale |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Full Thread | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard |
This page is Threaded studs / full thread / scale / metric pitch, part number ASSB-T-16.
You can find the detail information about specifications and dimensions on part number ASSB-T-16.
Configure
Basic Attributes
Type
Screw Nominal (M)
Material
Surface Treatment
Scale Display Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Are full thread screws coated?
The full thread screws from MISUMI are burnished, chromated, chrome-plated or nickel-plated. This is available for steel thread screws so that they are protected from external influences as best as possible. The stainless steel thread screws, on the other hand, are uncoated, as they are already well protected against corrosion.
What is the advantage of studs?
The stud bolt or socket set screw can be used in a variety of applications in mechanical and plant engineering. An essential advantage of the studs is that they are installed in a component and can remain there. The internal thread of a component can thus be spared and protected against wear. In addition, the studs can serve as a guide when joining the components. Depending on the alignment of the studs, they also protect against mix-up and thus ensure a faultless assembly.
Do you have full thread screws with fine threads?
Full thread screws and also the studs from MISUMI are available with metric fine threading. These can be configured in lengths of up to 800 mm in 1 mm increments.
How do you mount full thread screws?
The MISUMI full thread screws are equipped with a drive. Here you can choose from the external hexagon, hexagon socket, spanner flat and slot. As a result, the threaded bolts or even studs can be assembled and disassembled with conventional tools.
Do you have plastic threaded rods?
MISUMI offers plastic threaded rods similar to DIN 975. These are made of polyacetal and are available in a length of 1000 mm.
Part Number |
---|
ASSB-T-10 |
ASSB-T-12 |
ASSB-T-8 |
ASSB-Y-10 |
ASSB-Y-12 |
ASSB-Y-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Material | Surface Treatment | Scale Display Direction |
---|---|---|---|---|---|---|---|---|---|
22.06 € | 1 | Available | 5 Days | 10 | 10 | [Steel] EN 1.7220 Equiv. | Black Oxide | T (Vertical) | |
23.25 € | 1 | Available | 5 Days | 10 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide | T (Vertical) | |
21.53 € | 1 | Available | 5 Days | 10 | 8 | [Steel] EN 1.7220 Equiv. | Black Oxide | T (Vertical) | |
22.06 € | 1 | Available |
Same day
Stock | 10 | 10 | [Steel] EN 1.7220 Equiv. | Black Oxide | Y (Horizontal) | |
23.25 € | 1 | Available | 5 Days | 10 | 12 | [Steel] EN 1.7220 Equiv. | Black Oxide | Y (Horizontal) | |
25.25 € | 1 | Available | 5 Days | 10 | 16 | [Steel] EN 1.7220 Equiv. | Black Oxide | Y (Horizontal) |