Precision Resin Rods (Part Numbers - CAD Download)

Precision Resin Rods
[Features] Resin rod that allows you to select the outer diameter in 1 mm increments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Precision Resin Rods:Related Image

TypeMaterialColor
RDPJPolyacetal - StandardWhite
RDPKPolyacetal - StandardBlack
RDPPPEEK - StandardGray
RDPEEpoxy Glass - StandardGreen

Specifications

Part Number-L
RDPJ10-300
Part NumberL
1mm increment
TypeD
RDPJ
(Polyacetal - Standard, White)
RDPK
(Polyacetal - Standard, Black)
310~250
4
5
610~500
8
10
1210~750
15
1610~800
2020~800
Part NumberL
1mm increment
TypeD
RDPP
(PEEK - Standard)
RDPE
(Epoxy Glass - Standard)
310~250
4
5
610~500
8
10
1210~750

Alterations

Precision Resin Rods:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RDPK3-[10-250/1]
RDPK4-[10-250/1]
RDPK5-[10-250/1]
RDPK6-[10-500/1]
RDPK8-[10-500/1]
RDPK10-[10-500/1]
RDPK12-[10-750/1]
RDPK15-[10-750/1]
RDPK16-[10-800/1]
RDPK20-[20-800/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial (Engineered Plastic) Detailed Grade Color O.D. D
(Ø)
Length
(mm)
1 6 Days 10PolyacetalStandardBlack310 ~ 250
1 6 Days 10PolyacetalStandardBlack410 ~ 250
1 6 Days 10PolyacetalStandardBlack510 ~ 250
1 6 Days 10PolyacetalStandardBlack610 ~ 500
1 6 Days 10PolyacetalStandardBlack810 ~ 500
1 6 Days 10PolyacetalStandardBlack1010 ~ 500
1 6 Days 10PolyacetalStandardBlack1210 ~ 750
1 6 Days 10PolyacetalStandardBlack1510 ~ 750
1 6 Days 10PolyacetalStandardBlack1610 ~ 800
1 6 Days 10PolyacetalStandardBlack2020 ~ 800

Loading...

  1. 1

More Information

For characteristic values, see >> P.953, 954.

Complementary Products

Tech Support