Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | D, P Tolerance | Concentricity | Perpendicularity | Material | Hardness | Surface Treatment |
KZCE | h7 | Ø0.05 | ![]() | EN 1.1191 Equiv. | - | Black Oxide |
KZCN | h6 | Ø0.01 | ![]() | EN 1.1191 Equiv. | - | - |
KZCC | Black Oxide | |||||
KZCP | Electroless Nickel Plating | |||||
KZCF | EN 1.1191 Equiv. | Induction Hardened | - | |||
Surface Hardness 50HRC~ |
Part Number | - | L | - | P | - | LA | - | LB |
KZCF50 | - | 450 | - | P45 | - | LA80 | - | LB50 |
Part Number | 0.5mm Increment | Selection | 0.5mm Increment | *Ds | ||
Type | D | L | P | LA | LB | |
KZCE (D10~30) KZCN KZCC KZCP KZCF | 10 | 50.0~300.0 | 6 | 4.0~40.0 | 4.0~40.0 | 8 |
8 | 9.5 | |||||
12 | 8 | 10 | ||||
10 | 5.0~50.0 | 5.0~50.0 | 11.5 | |||
15 | 100.0~400.0 | 10 | 13 | |||
12 | 5.0~75.0 | 14 | ||||
20 | 15 | 18 | ||||
17 | 5.0~100.0 | 19 | ||||
25 | 100.0~500.0 | 17 | 21 | |||
20 | 10.0~100.0 | 10.0~60.0 | 24 | |||
30 | 20 | 27 | ||||
25 | 10.0~125.0 | 29 | ||||
*35 | 25 | 31 | ||||
30 | 15.0~150.0 | 15.0~70.0 | 34 | |||
*40 | 200.0~500.0 | 30 | 37 | |||
35 | 39 | |||||
*50 | 40 | 20.0~150.0 | 20.0~70.0 | 48 | ||
45 | 49 |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | RoHS | Hardness | Surface Treatment | Shaft Dia. D (mm) | Shaft Tolerance | L (mm) | LA (mm) | LB (mm) | P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 18 Days | 10 | - | No Surface Treatment | 10 | h6 | 50 ~ 300 | 4 ~ 40 | 4 ~ 40 | 6 ~ 8 | ||
1 | 18 Days | 10 | - | No Surface Treatment | 12 | h6 | 50 ~ 300 | 4 ~ 50 | 4 ~ 50 | 8 ~ 10 | ||
1 | 18 Days | 10 | - | No Surface Treatment | 15 | h6 | 100 ~ 400 | 5 ~ 75 | 5 ~ 50 | 10 ~ 12 | ||
1 | 18 Days | 10 | - | No Surface Treatment | 20 | h6 | 100 ~ 400 | 5 ~ 100 | 5 ~ 50 | 15 ~ 17 | ||
1 | 18 Days | 10 | - | No Surface Treatment | 25 | h6 | 100 ~ 500 | 5 ~ 100 | 5 ~ 60 | 17 ~ 20 | ||
1 | 18 Days | 10 | - | No Surface Treatment | 30 | h6 | 100 ~ 500 | 10 ~ 125 | 10 ~ 60 | 20 ~ 25 | ||
1 | 18 Days | 10 | - | No Surface Treatment | 35 | h6 | 100 ~ 500 | 10 ~ 150 | 10 ~ 70 | 25 ~ 30 | ||
1 | 18 Days | 10 | - | No Surface Treatment | 40 | h6 | 200 ~ 500 | 15 ~ 150 | 15 ~ 70 | 30 ~ 35 | ||
1 | 18 Days | 10 | - | No Surface Treatment | 50 | h6 | 200 ~ 500 | 20 ~ 150 | 20 ~ 70 | 40 ~ 45 | ||
1 | 16 Days | 10 | No Hardened | No Surface Treatment | 10 | h6 | 50 ~ 300 | 4 ~ 40 | 4 ~ 40 | 6 ~ 8 | ||
1 | 16 Days | 10 | No Hardened | No Surface Treatment | 12 | h6 | 50 ~ 300 | 4 ~ 50 | 4 ~ 50 | 8 ~ 10 | ||
1 | 16 Days | 10 | No Hardened | No Surface Treatment | 15 | h6 | 100 ~ 400 | 5 ~ 75 | 5 ~ 50 | 10 ~ 12 | ||
1 | 16 Days | 10 | No Hardened | No Surface Treatment | 20 | h6 | 100 ~ 400 | 5 ~ 100 | 5 ~ 50 | 15 ~ 17 | ||
1 | 16 Days | 10 | No Hardened | No Surface Treatment | 25 | h6 | 100 ~ 500 | 5 ~ 100 | 5 ~ 60 | 17 ~ 20 | ||
1 | 16 Days | 10 | No Hardened | No Surface Treatment | 30 | h6 | 100 ~ 500 | 10 ~ 125 | 10 ~ 60 | 20 ~ 25 | ||
1 | 16 Days | 10 | No Hardened | No Surface Treatment | 35 | h6 | 100 ~ 500 | 10 ~ 150 | 10 ~ 70 | 25 ~ 30 | ||
1 | 16 Days | 10 | No Hardened | No Surface Treatment | 40 | h6 | 200 ~ 500 | 15 ~ 150 | 15 ~ 70 | 30 ~ 35 | ||
1 | 16 Days | 10 | No Hardened | No Surface Treatment | 50 | h6 | 200 ~ 500 | 20 ~ 150 | 20 ~ 70 | 40 ~ 45 |
Loading...
Basic Shape | Both Ends Stepped | Material | EN 1.1191 Equiv. |
---|
Configure
Basic Attributes
Hardness
Shaft Dia. D(mm)
Shaft Tolerance
L(mm)
LA(mm)
LB(mm)
P(mm)
Type
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes