Manufacturer part number: BSG10-55
Brand: MISUMI
Price: 77.33 €
Delivery time: 8 Days
Mounting Hole Specifications: Counterbored Hole
Dowel Hole: Not Provided
Height H: 10 mm
Overall Length L: 55 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSG10-55
Type | Material | Hardness | |||
Counterbored Hole | With Dowel Holes Counterbored Hole | Tapped Hole | Main Body Rails | Retainer | Main Body Rails |
BSG | BSGP | BSGM | Stainless Steel | EN 1.4301 Equiv. | 56HRC~ |
Part Number | - | L |
BSG8 | - | 40 |
Part Number | Selection L | Max. Stroke (Reciprocating Motion) | W | Block Dimension | Guide Rail Dimension | Basic Load Rating | Allowable Static Moment | Mass (g) | Precision | |||||||||||||||
B | P1 | P2 | P3 | S | ℓ | b | C | H1 | dxGxh | M | P | C (Dynamic) N | Co (Static) N | M1 N • m | M2 N • m | M3 N • m | Deflection A | Deflection B | ||||||
Type | H | |||||||||||||||||||||||
Counterbored Holes BSG With Dowel Holes Counterbored Hole BSGP Tapped Holes BSGM | 6 | 25 | 14 | 3.55 | 12 | 8 | 15 | - | M2 | 1.5 | 4.5 | 4.9 | 4 | 2.4x3.5x1 | M2.6 | 15 | 390 | 847 | 1.5 | 1.5 | 2.2 | 10 | 4 | 6 |
40 | 19 | 15 | 30 | 30 | 603 | 1573 | 2.9 | 2.9 | 4.2 | 16 | ||||||||||||||
8 | 25 | 14 | 5.1 | 17 | 12 | 15 | - | M2.5 | 3 | 6.5 | 6.8 | 4.7 | 2.4x4.2x2.3 | M3 | 15 | 628 | 1270 | 2.5 | 2.5 | 4.6 | 20 | |||
40 | 20 | 15 | 30 | 30 | 962 | 2329 | 5.1 | 5.1 | 8.5 | 33 | ||||||||||||||
10 | *35 | 22 | 5.55 | 20 | 15 | 20 | - | M3 | 3.5 | 7.8 | 8.9 | 5.5 | 3.5x6x3.5 | M4 | 20 | 1038 | 2016 | 5.4 | 5.4 | 9.5 | 40 | |||
*55 | 28 | 20 | 40 | 40 | 1886 | 4032 | 11.1 | 11.1 | 19.0 | 65 | 5 | 8 | ||||||||||||
13 | *45 | 26 | 7.6 | 27 | 20 | 25 | - | M4 | 5 | 10 | 11.8 | 7.5 | 3.5x6x4.5 | M4 | 25 | 1627 | 3334 | 10.6 | 10.6 | 20.7 | 93 | 4 | 6 | |
*70 | 36 | 25 | 50 | 50 | 2519 | 6192 | 20.0 | 20.0 | 38.4 | 146 | 5 | 8 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BSG10-55 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Hole Specifications | Dowel Hole | Height H (mm) | Overall Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|
77.33 € | 1 | Available | 8 Days | 10 | Counterbored Hole | Not Provided | 10 | 55 |
Loading...
This page is Ball Slide Guides / With Counterbored Holes and Tapped Holes, part number BSG10-55.
You can find the detail information about specifications and dimensions on part number BSG10-55.
Configure
Basic Attributes
Type
Mounting Hole Specifications
Dowel Hole
Height H(mm)
Overall Length L(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSG10-35 |
BSG13-45 |
BSG13-70 |
BSG6-25 |
BSG6-40 |
BSG8-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Hole Specifications | Dowel Hole | Height H (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
54.16 € | 1 | Available |
Same day
Stock | 10 | Counterbored Hole | Not Provided | 10 | 35 | |
56.93 € | 1 | Available |
Same day
Stock | 10 | Counterbored Hole | Not Provided | 13 | 45 | |
81.36 € | 1 | Available |
Same day
Stock | 10 | Counterbored Hole | Not Provided | 13 | 70 | |
55.66 € | 1 | Available |
Same day
Stock | 10 | Counterbored Hole | Not Provided | 6 | 25 | |
79.34 € | 1 | Available | 8 Days | 10 | Counterbored Hole | Not Provided | 6 | 40 | |
44.58 € | 1 | Available |
Same day
Stock | 10 | Counterbored Hole | Not Provided | 8 | 25 |