STEPPED EJECTOR PINS / DIN 1530 / EN 1.2344 Equiv. / Nitrided / Standard (D-ENSFB1.5-160-P1-N50)

STEPPED EJECTOR PINS / DIN 1530 / EN 1.2344 Equiv. / Nitrided / Standard D-ENSFB1.5-160-P1-N50
  • Volume Discount

Product Details:

Manufacturer part number: D-ENSFB1.5-160-P1-N50

Brand: MISUMI

Price: 3.40

Delivery time: 13 Days


Technical Data:

Head thickness: 1.5mm

D (Shaft diameter): 1.5 mm

P (Tip diameter): 1 mm

L (L dimension): 160 mm

N: 50 mm


  • DIN Standard
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-ENSFB1.5-160-P1-N50

Drawing / Product specification

D-ENSFB
[ M ]1.2344 equivalent+Nitrided
[ H ]Surface 900HV~Material 40~45HRC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-ENSFB1.5-160-P1-N50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
L (L dimension)
(mm)
N
(mm)

3.40 €

1 Available 13 Days 1.5mm1.5116050

Loading...

  1. 1

Specification table

HTPart No.L
Selection
PN
TypeD
31.5D-ENSFB1.51000.8    40  
160 1    50 
422100 11.5  40  
160    50 
200  1.5    75
52.5100    40  
160  1.52  50 
633100 11.5  40 75
125 11.52  
160   5075
200  1.522.5  75
[ ! ]Nitriding may extend to the head as it is applied after dimension P machining.

Order Example

         
 Part No.LPN 
 D-ENSFB 3100P1N40 
         

Basic information

Brand MISUMI Material EN 1.2344 Equiv. Shaft diameter tolerance (Reference tolerance) 0/-0.02
Surface treatment Nitrided Tip shape No Technical Standard DIN
Type D-ENSFB

This page is STEPPED EJECTOR PINS / DIN 1530 / EN 1.2344 Equiv. / Nitrided / Standard, part number D-ENSFB1.5-160-P1-N50.
You can find the detail information about specifications and dimensions on part number D-ENSFB1.5-160-P1-N50.

Variation of this product

Part Number
D-ENSFB1.5-100-P0.8-N40
D-ENSFB2-100-P1-N40
D-ENSFB2-100-P1.5-N40
D-ENSFB2-160-P1-N50
D-ENSFB2-160-P1.5-N50
D-ENSFB2-200-P1.5-N75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Head thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
L (L dimension)
(mm)
N
(mm)

3.05 €

1 Available 13 Days 1.5mm1.50.810040

2.82 €

1 Available 13 Days 2mm2110040

2.82 €

1 Available 13 Days 2mm21.510040

3.18 €

1 Available 13 Days 2mm2116050

3.18 €

1 Available 13 Days 2mm21.516050

3.72 €

1 Available 13 Days 2mm21.520075

Tech Support