SCREW PLUGS -Parallel Screw Type- (D-MSW4)

SCREW PLUGS -Parallel Screw Type- D-MSW4
  • Volume Discount

Product Details:

Manufacturer part number: D-MSW4

Brand: MISUMI

Price: 2.66

Delivery time: 19 Days


Technical Data:

L dimension (Full length): 10 mm

No.: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-MSW4

Drawing / Product specification

MSW (Metric thread type)
MSWS (Metric thread short type)
D-MSW (Parallel pipe thread type)

[ M ]MSWSCM435 (M2.5~10)   [ H ]34~43HRC
S45C (M12~45)   [ S ]Black Oxide (Fe3O4)
MSWS S45C(Class 2 JIS B 0207)
D-MSWC3604
      ■MSW : Dimensions and shape of cup point
Part No.dz max.
MSW31.4
MSW42.0
MSW52.5
[ ! ]Note that the tips of MSW 3, 4 and 5 are the "cup points"

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-MSW4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L dimension (Full length)
(mm)
No.

2.66 €

1 Available 19 Days 104

Loading...

  1. 1

Specification table

■Metric thread type
M×PLBtPart No.
TypeM
2.50.4531.31.2MSW2.5
30.531.5 3*
40.7421.5 4*
50.852.52 5*
61.0633.56
81.258458
101.5105610
121.5
(Fine thread)
6512
1414
16816
181018
2012620
221222
241424
2525
2626
2727
2828
301730
3333
36181036
3838
4040
4242
4545
[ ! ]The tips of MSW 3, 4 and 5 are the "cup points".
[ ! ]M2.5~M10 are Coarse thread, while M12~M45 (Pitch1.5) are fine thread.  
 
■Metric thread short type
M×PLBtPart No.
TypeM-L
81.25643MSWS8-6
101.5510-6
121.5
(Fine thread)
612-6
1414-6
16816-6
181018-6
208420-8
221222-8
241424-8
2525-8
2626-8
2727-8
2828-8
3030-8
331733-8
 
■Parallel pipe thread type
G(PF)LBtPart No.
TypeM
G1/8854D-MSW1
G1/410752
G3/883
G1/2104

Order Example

   
 Part No. 
 MSW3 
 MSWS10-6 
 D-MSW2 
   

Example Use

■MSW・D-MSW
・ Adjustment of fixing position is easy.
■Short type
・ Short L dimension enables use in small space.
・ Plate material to process tap hole and load on screw plug are to be concerned because
the amount of threading on the screw is small.

Basic information

Shape type Parallel Pipe Thread Type Type D-MSW

This page is SCREW PLUGS -Parallel Screw Type-, part number D-MSW4.
You can find the detail information about specifications and dimensions on part number D-MSW4.

Variation of this product

Part Number
D-MSW1
D-MSW2
D-MSW3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L dimension (Full length)
(mm)
No.

1.48 €

1 Available 19 Days 81

1.63 €

1 Available 19 Days 102

1.87 €

1 Available 19 Days 103

Tech Support