Connection adapter / L-shape / brass, stainless steel / two-sided external thread / rotatable (JEMF23)

Connection adapter / L-shape / brass, stainless steel / two-sided external thread / rotatable JEMF23

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: JEMF23

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

d/d1 (Inner diameter): 8 mm

R (PT) (Tapered thread specifications): 3/8

Rc (PT) (Tapered thread specifications): 1/4


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JEMF23

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
JEMF23
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
d/d1 (Inner diameter)
(mm)
R (PT) (Tapered thread specifications) Rc (PT) (Tapered thread specifications)
1 Available Quote 83/81/4

Loading...

  1. 1

Basic information

Material Brass With/without hexagonal hole No

This page is Connection adapter / L-shape / brass, stainless steel / two-sided external thread / rotatable, part number JEMF23.
You can find the detail information about specifications and dimensions on part number JEMF23.

Variation of this product

Part Number
JEMF12
JEMF21
JEMF22
JEMF31
JEMF32
JEMF33
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
d/d1 (Inner diameter)
(mm)
R (PT) (Tapered thread specifications) Rc (PT) (Tapered thread specifications)
1 Available Quote 61/41/8
1 Available Quote 61/81/4
1 Available Quote 81/41/4
1 Available Quote 61/83/8
1 Available Quote 81/43/8
1 Available Quote 103/83/8

Tech Support