Deflection inserts / stainless steel (Part Numbers - CAD Download)

Deflection inserts / stainless steel

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BFAP16-300

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BFAP16-300
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial A (Width)
(mm)
L
(mm)
1 Available Quote -Aluminum16300

Loading...

  1. 1

Basic information

With/without tapered screw plug Without Partition plate No Shape Flat board

This page is Deflection inserts / stainless steel, part number BFAP16-300.
You can find the detail information about specifications and dimensions on part number BFAP16-300.

Variation of this product

Part Number
BFAP10-50
BFAP12-100
BFAP12-150
BFAP16-50
BFAP18-100
BFAP18-150
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial A (Width)
(mm)
L
(mm)
1 Available Quote -Aluminum1050
1 Available Quote -Aluminum12100
1 Available Quote -Aluminum12150
1 Available Quote -Aluminum1650
1 Available Quote -Aluminum18100
1 Available Quote -Aluminum18150

Tech Support