Manufacturer part number: OPP-C20-R
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Designation: Hole pitch designation
C/L (Hole pitch): 20 mm
B (Width): 16 mm
D/d (Hole diameter): 7 mm
Safety coloring: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OPP-C20-R
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
OPP-C20-R |
Part Number | Minimum order quantity | Volume Discount | RoHS | Designation | C/L (Hole pitch) (mm) | B (Width) (mm) | D/d (Hole diameter) (mm) | Safety coloring | S (Slotted hole pitch) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Hole pitch designation | 20 | 16 | 7 | Red | - |
Loading...
Product type | Standard |
---|
This page is Molded safety catches / flat / coloured / through hole / slotted hole, part number OPP-C20-R.
You can find the detail information about specifications and dimensions on part number OPP-C20-R.
Configure
Basic Attributes
S (Slotted hole pitch)(mm)
Type
Designation
C/L (Hole pitch)(mm)
B (Width)(mm)
D/d (Hole diameter)(mm)
Safety coloring
Filter by CAD data type
Optional Attributes
Part Number |
---|
OPP-C15-N |
OPP-C15-R |
OPP-C15-Y |
OPP-C20-Y |
OPP-C30-N |
OPP-C30-R |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Designation | C/L (Hole pitch) (mm) | B (Width) (mm) | D/d (Hole diameter) (mm) | Safety coloring | S (Slotted hole pitch) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Hole pitch designation | 15 | 16 | 7 | Black | - | |
1 | Available | Quote | 10 | Hole pitch designation | 15 | 16 | 7 | Red | - | |
1 | Available | Quote | 10 | Hole pitch designation | 15 | 16 | 7 | Yellow | - | |
1 | Available | Quote | 10 | Hole pitch designation | 20 | 16 | 7 | Yellow | - | |
1 | Available | Quote | 10 | Hole pitch designation | 30 | 16 | 7 | Black | - | |
1 | Available | Quote | 10 | Hole pitch designation | 30 | 16 | 7 | Red | - |