Acrylic plates / transparent / dimensions configurable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AEC50-[100-200/10]
AEC60-[100-200/10]
AEC70-[100-300/10]
AEC80-[100-300/10]
AEC90-[100-500/10]
AEC100-[100-500/10]
AEC110-[210-500/10]
AEC120-[210-500/10]
AEC130-[210-500/10]
AEC150-[310-500/10]
AEC170-[310-500/10]
AEC200-[310-600/10]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSA (Width)
(mm)
B (Length)
(mm)
1 Quote 1050100 ~ 200
1 Quote 1060100 ~ 200
1 Quote 1070100 ~ 300
1 Quote 1080100 ~ 300
1 Quote 1090100 ~ 500
1 Quote 10100100 ~ 500
1 Quote 10110210 ~ 500
1 Quote 10120210 ~ 500
1 Quote 10130210 ~ 500
1 Quote 10150310 ~ 500
1 Quote 10170310 ~ 500
1 Quote 10200310 ~ 600

Loading...

  1. 1

Tech Support