Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | RoHS | Product type | D (Shaft diameter) (mm) | L (L dimension) (mm) | LC (L dimension alteration) (mm) | |
---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | Striking type (with a dowel hole) | 10 | 40 ~ 100 | - | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 10 | - | 40 ~ 99.9 | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 12 | 40 ~ 100 | - | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 12 | - | 40 ~ 99.9 | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 13 | 40 ~ 150 | - | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 13 | - | 40 ~ 149.9 | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 16 | 40 ~ 150 | - | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 16 | - | 40 ~ 149.9 | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 20 | 50 ~ 175 | - | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 20 | - | 50 ~ 174.9 | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 25 | 50 ~ 250 | - | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 25 | - | 50 ~ 249.9 | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 30 | 50 ~ 200 | - | ||
1 | Quote | 10 | Striking type (with a dowel hole) | 30 | - | 50 ~ 199.9 |
Loading...
Configure
Basic Attributes
D (Shaft diameter)(mm)
L (L dimension)(mm)
LC (L dimension alteration)(mm)
Type
Product type
Filter by CAD data type
Optional Attributes