Gas springs / MGSN (MGSN19-15)

Gas springs / MGSN MGSN19-15

Product Details:

Manufacturer part number: MGSN19-15

Brand: MISUMI

Price: 75.72

Delivery time: 6 Days


Technical Data:

Outer diameter (D): 19 mm

Stroke (S): 15 mm

L Dimension (L): 65 mm

Initial load: 1700 N


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MGSN19-15

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MGSN19-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)

75.72 €

1 6 Days 101915651700

Loading...

  1. 1

Basic information

Set/single item Body only Plate Type FCC Gas Venting With Hose Linkage No

This page is Gas springs / MGSN, part number MGSN19-15.
You can find the detail information about specifications and dimensions on part number MGSN19-15.

Variation of this product

Part Number
MGSN16-25
MGSN16-38
MGSN19-10
MGSN19-25
MGSN19-38
MGSN25-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOuter diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)

78.22 €

1 6 Days 101625851000

85.40 €

1 6 Days 1016381111000

71.70 €

1 6 Days 101910551700

81.80 €

1 6 Days 101925851700

85.40 €

1 6 Days 1019381111700

86.58 €

1 6 Days 102510553600

Tech Support