Manufacturer part number: CE20-200
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Hole/counterbore: None
L Dimension (L): 200 mm
D (Outer diameter): 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE20-200
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CE20-200 |
Part Number | Minimum order quantity | Volume Discount | Hole/counterbore | L Dimension (L) (mm) | D (Outer diameter) (mm) | |
---|---|---|---|---|---|---|
1 | Quote | None | 200 | 20 |
Loading...
Urethane type | Urethanes for heavy loads, shore A90 | Shape | Pillar shape |
---|
This page is Elastomer springs / cylindrical / blanks / polyurethane A90 / low-cost version, part number CE20-200.
You can find the detail information about specifications and dimensions on part number CE20-200.
Part Number |
---|
CE10-200 |
CE15-200 |
CE25-200 |
CE30-500 |
CE40-500 |
CE50-500 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole/counterbore | L Dimension (L) (mm) | D (Outer diameter) (mm) |
---|---|---|---|---|---|---|
1 | Quote | None | 200 | 10 | ||
1 | Quote | None | 200 | 15 | ||
1 | Quote | None | 200 | 25 | ||
1 | Quote | None | 500 | 30 | ||
1 | Quote | None | 500 | 40 | ||
1 | Quote | None | 500 | 50 |