Manufacturer part number: WB10-20
Brand: MISUMI
Price: 1.12 €
Delivery time: Same day
Spring constant: 9.8 N/mm
Maximum load: 49.0 N
Outer diameter (D): 10 mm
L Dimension (L): 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WB10-20
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WB10-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Spring constant (N/mm) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | |
---|---|---|---|---|---|---|---|---|---|
1.12 € | 1 | Available |
Same day
Stock | 10 | 9.8 | 49.0 | 10 | 20 |
Loading...
Allowable deflection ratio(%) | 25 |
---|
This page is Compression springs / round wire / deflection 55% / WB, part number WB10-20.
You can find the detail information about specifications and dimensions on part number WB10-20.
Configure
Stock
Basic Attributes
Type
Spring constant(N/mm)
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WB10-10 |
WB10-15 |
WB10-25 |
WB10-30 |
WB10-35 |
WB10-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Spring constant (N/mm) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
1.13 € | 1 |
Same day
Stock | 10 | 9.8 | 24.5 | 10 | 10 | ||
1.12 € | 1 | Available |
Same day
Stock | 10 | 9.8 | 37.3 | 10 | 15 | |
1.13 € | 1 | Available |
Same day
Stock | 10 | 9.8 | 61.8 | 10 | 25 | |
1.13 € | 1 |
Same day
Stock | 10 | 9.8 | 73.5 | 10 | 30 | ||
1.13 € | 1 | Available | 5 Days | 10 | 9.8 | 86.3 | 10 | 35 | |
1.13 € | 1 |
Same day
Stock | 10 | 9.8 | 98.1 | 10 | 40 |