Reamer bolts / tempered steel / 10.9 / hexagon socket / configurable (MSB6.5-40)

Reamer bolts / tempered steel / 10.9 / hexagon socket / configurable MSB6.5-40

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing

Product Details:

Manufacturer part number: MSB6.5-40

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Alterations: No

D (Outer diameter): 6.5 mm

L: 40 mm

LC (L dimension alteration): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSB6.5-40

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MSB6.5-40
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAlterations D (Outer diameter)
(mm)
L
(mm)
LC (L dimension alteration)
(mm)
1 Quote

Stock

10No6.540-

Loading...

  1. 1

Basic information

Stripper bolt type Male thread type

This page is Reamer bolts / tempered steel / 10.9 / hexagon socket / configurable, part number MSB6.5-40.
You can find the detail information about specifications and dimensions on part number MSB6.5-40.

Variation of this product

Part Number
MSB10-120
MSB10-15
MSB10-20
MSB6.5-45
MSB6.5-50
MSB6.5-55
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAlterations D (Outer diameter)
(mm)
L
(mm)
LC (L dimension alteration)
(mm)
1 Quote

Stock

10No10120-
1 Quote

Stock

10No1015-
1 Quote

Stock

10No1020-
1 Quote 10No6.545-
1 Quote 10No6.550-
1 Quote 10No6.555-

Tech Support