Manufacturer part number: SJM3-41B
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
With/without jector: With
Material: SKH51 Equivalent
Surface treatment: None
M (Applicable tap diameter): 3 mm
L (Length): 41 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJM3-41B
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SJM3-41B |
Part Number | Minimum order quantity | Volume Discount | RoHS | With/without jector | Material | Surface treatment | M (Applicable tap diameter) (mm) | L (Length) (mm) | Tip shape Type | |
---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | With | SKH51 Equivalent | None | 3 | 41 | B |
Loading...
Tip shape | Burring punches | Shank diameter tolerance | m5 |
---|
This page is Drawing punches / cylindrical head / offset, part number SJM3-41B.
You can find the detail information about specifications and dimensions on part number SJM3-41B.
Configure
Basic Attributes
Type
With/without jector
Material
Surface treatment
M (Applicable tap diameter)(mm)
L (Length)(mm)
Tip shape Type
Filter by CAD data type
Optional Attributes
Part Number |
---|
SJM3-41A |
SJM3-41C |
SJM3-41D |
SJM3-51A |
SJM3-51B |
SJM3-51C |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | With/without jector | Material | Surface treatment | M (Applicable tap diameter) (mm) | L (Length) (mm) | Tip shape Type |
---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | With | SKH51 Equivalent | None | 3 | 41 | A | |
1 | Available | Quote | 10 | With | SKH51 Equivalent | None | 3 | 41 | C | |
1 | Available | Quote | 10 | With | SKH51 Equivalent | None | 3 | 41 | D | |
1 | Available | Quote | 10 | With | SKH51 Equivalent | None | 3 | 51 | A | |
1 | Available | Quote | 10 | With | SKH51 Equivalent | None | 3 | 51 | B | |
1 | Available | Quote | 10 | With | SKH51 Equivalent | None | 3 | 51 | C |