Shipping Days |
|
---|
?* Information on days to ship and prices
MISUMI
Configure now
|
|
Starting from∗ : | 185.61 € |
---|---|
Min. Shipping Days : | 5 Days |
*Unit price with basic configuration
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days |
Specifications |
Set/single item |
Outer diameter (D)(mm) |
Stroke (S)(mm) |
L Dimension (L)(mm) |
Initial load(N) |
Maximum load(N) |
Plate Type |
Gas Venting With Hose Linkage |
Mounting position (Flange shape) |
Body Type |
Brand |
| |
Brand | MISUMI |
Product Series | |
CAD |
|
Starting from∗ | 185.61 € *Unit price with basic configuration Volume Discount |
Min. Shipping Days | 5 Days |
Specifications |
|
Set/single item | Set |
Outer diameter (D)(mm) | 32 ~ 63 |
Stroke (S)(mm) | 5 ~ 100 |
L Dimension (L)(mm) | 45 ~ 235 |
Initial load(N) | 3750 ~ 20000 |
Maximum load(N) | - |
Plate Type | BM (For GSN) |
Gas Venting With Hose Linkage | No |
Mounting position (Flange shape) | - |
Body Type | - |
Brand | - |
Loading...
Filter by:
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand
Brand
CAD data type